KUKA Industrial Robots
KUKA Industrial Robots - KR 210-2 F (Series 2000) KUKA Industrial Robots - KR 210-2 F (Series 2000)
Downloads 
Contact 
USAProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 210-2 F (Series 2000)
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
Customer Support
Training
Sales

KR 210-2 F (Series 2000)

   

The new Series 2000 robots have protection classification IP 65 or IP 67 on the wrist (foundry version).

Loads
Payload                          210/180/150 kg
Supplementary load         100 kg
Working envelope
Max. reach                  2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                         1267/1277/1285 kg
Mounting positions         Floor, ceiling

Basic model
Shelf-Mounted
KUKA Robot KR 210-2 F (Series 2000)
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines