KUKA Industrial Robots
KUKA Industrial Robots - KR 240-2 F (Series 2000) KUKA Industrial Robots - KR 240-2 F (Series 2000)
Downloads 
Contact 
USAProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 240-2 F (Series 2000)
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 240-2 F (Series 2000)

   

The increased load-bearing capacity means that Series 2000 robots can carry heavier tools, e.g. guns or grippers. Alternatively, they can move larger loads. This allows new, more cost-effective manufacturing concepts.

Loads
Payload                        240/210/180 kg
Supplementary load      100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                          1267/1277/1285 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Roboter KR 240-2 F (Series 2000)
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852