KUKA Industrial Robots
KUKA Industrial Robots - KR 500-2 F KUKA Industrial Robots - KR 500-2 F
Downloads 
Contact 
USAProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 500-2 F
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 500-2 F

   

In the forging process for truck axles, mounting the KUKA foundry robot on a KUKA linear unit has proved particularly successful. This arrangement enables the KUKA robot to carry out precise handling of bulky and heavy components during forging.

Loads
Payload                        340/420/500 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes            6
Repeatability                <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 500-2 F
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Service applicationsOther applicationsForging plants
Cutting machine toolsHandling for other machines 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852