Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. These robots feature particularly high degrees of accuracy and very fast wrist axes.
KR 30 HA (High Accuracy)Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...moreKR 60 HA (High Accuracy)Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...moreKR 100 HA (High Accuracy)Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more