KR 150-2 K (Series 2000)

KR 150-2 K (Series 2000)

   

KUKA shelf-mounted robots can be integrated into a machine in the role of a "top loader" and can thus carry out loading and unloading as well as complex finishing of the parts produced in the machine – all in a single operation.

Loads
Payload                        110/130/150 kg
Supplementary load      100 kg
Working envelope
Max. reach                   3500/3300/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                         1465/1455/1445 kg
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 150-2 K (Series 2000)
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingOther machining operations
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/usa/en/products/industrial_robots/special/shelf_mounted_robots/kr150_2_k_2000/start.htm
© KUKA Robotics Corp.
All rights reserved