KUKA Industrial Robots
KUKA Industrial Robots - KR 16 KS KUKA Industrial Robots - KR 16 KS
Downloads 
Contact 
USAProductsIndustrial RobotsSpecial ModelsShelf-Mounted RobotsKR 16 KS
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
KR 16 KS

   

With KUKA shelf-mounted robots, you can carry out the complex finishing of the parts produced in the machine in a single operation.

Loads
Payload                        16 kg
Supplementary load       30 kg
Working envelope
Max. reach                  1801 mm
Other data and variants
Number of axes           6
Repeatability               <±0,1 mm
Weight                        235 kg
Mounting positions       Floor, ceiling
KUKA-Roboter  KR 16 KS
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robotics Corp.
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robotics Corp.
Phone: +1 866-873-5852
Fax: +1 866-329-5852