KR 30-3 KS

KR 30-3 KS

   

Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA shelf-mounted robots. For example, the robot can be integrated into an injection-molding machine, a die-casting machine or a machine tool.

Loads
Payload                        30 kg
Supplementary load       35 kg
Working envelope
Max. reach                  2233 mm
Other data and variants
Number of axes             6
Reapeatability              <±0,15 mm
Weight                         600 kg
Mounting positions         Floor, ceiling
KUKA-Roboter KR 30-3 KS
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/usa/en/products/industrial_robots/special/shelf_mounted_robots/kr30_3_ks/start.htm
© KUKA Robotics Corp.
All rights reserved