CO2 laser robots

KUKA CO2 laser robots work quickly, precisely, cleanly and without wear. They are thus ideally suited to the processing of 3D workpieces made of non-metallic materials and most plastics. Material and laser are optimally tailored to one other.

The KUKA RV6L-CO2 laser robot has been specially optimized for 3D cutting and perforation with a CO2 laser. It replaces heavy and expensive cutting dies in applications where maximum production flexibility is required.

Changes can be implemented very quickly in a KUKA CO2 laser cell: the robot is simply reprogrammed without the need for complicated modification of workpiece fixtures. The complete processing cells can be expanded for complex tasks – e.g. with KUKA gantry solutions specially for the laser cutting of plastics.

Cutting and perforating plastics: CO2 laser robots from KUKA enable precise 3D processing.

Advantages of the KUKA CO2 laser robot

Integrated beam guide

The laser beam is guided centrally relative to the robot wrist. With the fully encapsulated and integrated beam guide, the robot has unrestricted mobility – for complex geometries.

Continuous monitoring of the lenses

The LCU (Lens Control Unit) provides timely warning if the optical elements are fouled or damaged. Early maintenance prevents undesired downtimes.

Maximum dynamic performance and accuracy

Lasers with an overall weight of up to 400 kilograms can be mounted on the side of the robot axis. The weight-neutral adaptation enables the robot to move with the utmost agility and precision.

Energy-saving and gentle on materials

The energy can be applied exactly and tailored to the specific machining process. An additional bonus: material is not deformed or overheated, as only the required amount of heat is generated.

No wear to tooling

Unlike mechanical cutting processes, the tooling is not subject to wear and tear thanks to the contactless laser machining process.

No finishing required 

The KUKA CO2 laser robot produces cleanly cut, burr-free edges. The workpieces can thus be used directly – without the need for additional intermediate steps.

Consistently high cutting quality

The plastic component is not subjected to any forces that could impact negatively on the cutting result.

The KUKA CO2 laser robot: facts and figures

Type designation RV6L-CO2
Weight of basic device (without controller, laser and substructure) 960 kg
Repeatability +/- 0.05 mm
Laser power Up to 1 kW possible through side mounting of the CO2 laser

Processed materials

  • Polyethylene
  • Polypropylene
  • Carbon-fiber reinforced plastics
  • Glass-fiber reinforced plastics
  • Wood
 Processed materials
 3D workpieces with
  • Material thicknesses from 0.2 to 5 mm
  • Dimensions from 50 mm to several meters
  • Maximum weight of ...
 Typical applications
  • Cutting: Vehicle body components, such as A, B and C columns, roof coverings, dashboards, armrests
  • Perforation: Airbag covers, mirror covers, engine compartment components, vacuum lamination

Additional module for higher quality: Airbag Perforation Monitor

The Airbag Perforation Monitor (APM) has been developed specially for making holes in dashboards.

Important functions of the APM:

  • Monitoring and measurement of laser power and pulse
  • Registration of energy loss during beam guidance and focusing
  • Quality checks directly on the PC
  • Definition of triggering forces for error-free functioning
  • Documentation of the entire production chain (important for safety-relevant components in the automotive industry)

We use cookies to offer you the best service online, as well. More under Privacy Policy.