KR QUANTEC ultra

The KR QUANTEC ultra is the most powerful, stiff and precise robot in the KR QUANTEC series. It offers maximum power in every position and is as dynamic, streamlined and efficient as the other family members. The KR QUANTEC ultra is also the ultimate in high-performance shelf-mounted robots.

With its payload capacity of 300 kilograms and a maximum reach of 3,100 millimeters, the KR QUANTEC ultra is the strongest, most compact industrial robot. As such, the KR QUANTEC ultra has the highest power density currently available in the high payload range for the manufacturing industry. Furthermore, you can choose from various mounting positions and versions – such as the Foundry variants for areas with a high level of contamination, high humidity and high temperatures. Six shelf-mounted variants are also available.

120 - 300 Payload [kg]

2467 - 3901 Reach [mm]

Advantages


Exceedingly strong performance

The KR QUANTEC ultra is the most powerful robot in its family. It has the greatest power density in the high payload range. And this is achieved without compromising on dynamics, economy of space or elegance.

Simple planning

Thanks to its compact base frame with a hole pattern that is consistent across the entire KR QUANTEC series, the KR QUANTEC ultra offers the highest level of planning and investment security. This allows different shelf-mounted robots to be used without any additional planning measures. No matter how big, how confined and in virtually any mounting position.

Utmost reliability

The cycle time when using the KR QUANTEC ultra is 25 percent shorter than with comparable models. It also operates reliably under extreme conditions – with minimal maintenance requirements. 

Top performance

The KR QUANTEC ultra saves as much space and is almost as light as the other family members. With its perfect balance between payload capacity and reach, there is no other product like it on the market. It offers maximum performance in every position.

KR QUANTEC ultra at WPT WAFIOS Production Technology

Two KR QUANTEC ultra robots optimize the productivity of a tube and wire processing machine manufacturer.

KR QUANTEC ultra data overview

KR 120 R3900 ultra K KR 120 R3900 ultra K-F-HP KR 150 R3700 ultra K KR 150 R3700 ultra K-F-HP KR 180 R3500 ultra K KR 180 R3500 ultra K-F-HP KR 210 R3100 ultra C KR 210 R3100 ultra C-F KR 210 R3300 ultra K KR 210 R3300 ultra K-F KR 210 R3100 ultra F KR 210 R3100 ultra KR 240 R2900 ultra C KR 240 R2900 ultra C-F KR 240 R3100 ultra K-F KR 240 R3100 ultra K KR 240 R2900 ultra F KR 240 R2900 ultra KR 270 R2700 ultra C KR 270 R2700 ultra C-F KR 270 R2900 ultra K-F KR 270 R2900 ultra K KR 270 R2700 ultra F KR 270 R2700 ultra KR 270 R3100 ultra K-F KR 270 R3100 ultra K KR 300 R2500 ultra C KR 300 R2500 ultra C-F KR 300 R2500 ultra F KR 300 R2500 ultra
Category
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
High Payloads (80-300 kg)
Construction type
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Standard
Standard
Shelf-mounted
Shelf-mounted
Standard
Standard
Standard
Standard
Shelf-mounted
Shelf-mounted
Standard
Standard
Standard
Standard
Shelf-mounted
Shelf-mounted
Standard
Standard
Shelf-mounted
Shelf-mounted
Standard
Standard
Standard
Standard
Extension 1
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Extension 2
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Version environment
Standard
Foundry
Standard
Foundry
Standard
Foundry
Standard
Foundry
Standard
Foundry
Foundry
Standard
Standard
Foundry
Foundry
Standard
Foundry
Standard
Standard
Foundry
Foundry
Standard
Foundry
Standard
Foundry
Standard
Standard
Foundry
Foundry
Standard
Environment version extension
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Payload
120 kg
120 kg
150 kg
150 kg
180 kg
180 kg
210 kg
210 kg
210 kg
210 kg
210 kg
210 kg
240 kg
240 kg
240 kg
240 kg
240 kg
240 kg
270 kg
270 kg
270 kg
270 kg
270 kg
270 kg
270 kg
270 kg
300 kg
300 kg
300 kg
300 kg
Total load
170 kg
-
200 kg
200 kg
230 kg
-
260 kg
260 kg
260 kg
260 kg
260 kg
260 kg
290 kg
290 kg
290 kg
290 kg
290 kg
290 kg
320 kg
320 kg
320 kg
320 kg
320 kg
320 kg
320 kg
320 kg
350 kg
350 kg
350 kg
350 kg
Maximum reach
3901 mm
3901 mm
3701 mm
3701 mm
3501 mm
3501 mm
3027 mm
3027 mm
3301 mm
3301 mm
3095 mm
3095 mm
2819 mm
2819 mm
3101 mm
3101 mm
2896 mm
2896 mm
2662 mm
2662 mm
2901 mm
2901 mm
2696 mm
2696 mm
3101 mm
3101 mm
2467 mm
2467 mm
2496 mm
2496 mm
Number of controlled axes
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
6
Position repeatability (ISO 9283)
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
±0,06 mm
1221 kg
1221 kg
1215 kg
1215 kg
1201 kg
1201 kg
1154 kg
1154 kg
1214 kg
1214 kg
1154 kg
1154 kg
1145 kg
1145 kg
1198 kg
1198 kg
1145 kg
1145 kg
1129 kg
1129 kg
1189 kg
1189 kg
1129 kg
1129 kg
1198 kg
1198 kg
1120 kg
1120 kg
1120 kg
1120 kg
Mounting positions
Floor
Floor
Floor
Floor
Floor
Floor
Ceiling
Ceiling
Floor
Floor
Floor
Floor
Ceiling
Ceiling
Floor
Floor
Floor
Floor
Ceiling
Ceiling
Floor
Floor
Floor
Floor
Floor
Floor
Ceiling
Ceiling
Floor
Floor
Ambient temperature
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
10 °C to + 55 °C
Controller
Protection class
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
Protection class inline wrist
IP 65
IP 67
IP 65
IP 67
IP 65
IP 67
IP 65
IP 67
IP 65
IP 67
IP 67
IP 65
IP 65
IP 67
IP 67
IP 65
IP 65
IP 65
IP 65
IP 67
IP 67
IP 65
IP 67
IP 65
IP 67
IP 65
IP 65
IP 67
IP 67
IP 65
Downloadcenter
OK

We use cookies to offer you the best service online, as well. More under Privacy Policy.