Select your location:

Country

KR SCARA

Strong, fast, highly efficient. Whether small parts assembly, material handling or testing - the ultra-compact KR SCARA robots deliver maximum efficiency and economy right from the start. With a variety of integrated media supply systems, they can handle almost any task out of the box.


KUKA SCARA robots designed for maximum efficiency in all parameters

The KR SCARA robots make automation easier and sustainably more economical, even in extremely cost-sensitive markets. Equipped with intelligent features, KUKA offers you a uniquely attractive overall package in its class: light and slim, with a payload capacity of 6 kg, yet extremely fast and powerful.

  • Shortest cycle times

    Peak value of up to 0.36 sec cycle time for 500 mm and 0.38 sec for 700 mm range

  • Low TCO

    • Low maintenance
    • Low energy consumption
    • Low investment costs
  • Safe and reliable

    • System with new KRC control guarantees high reliability
    • Certified for high safety in working environment and meets CE requirements
  • Ultra-compact

    • Compact design with low weight
    • Minimal footprint 
    • Fits into tiny work cells

Ultra-compact KR SCARA robots tailored to maximize production performance

KUKA SCARA industrial robots for assembly and joining tasks and pick & place applications

The KR SCARA robots have an internal media supply for air, power and data. This is a complete package for smart integration of peripheral devices and rapid adaptation of the SCARA robot to almost any desired application. Whether small parts assembly, material handling or testing - the KR SCARA robots are flexible in installation, highly precise in their movements and easy to maintain.

6 - 6 Payload [kg]

500 - 700 Reach [mm]

SCARA Roboter: Vorteile


More performance at an attractive price

6 kg load capacity, highest precision, short cycle times and low weight at a favourable price

Adaptable to any task

Media supply in a complete package to quickly adapt the robot to almost any desired application

Robust in the working environment

Can be used in the entire temperature range between 5° and 40° Celsius, IP protection class 20

Easy and quick integration

Prepared ex works to integrate peripheral devices safely, quickly and easily.

Certified quality

Internationally certified according to EU standard

Request a quote or get more technical details for KR SCARA

Request Quote Visit KUKA Marketplace*
* requires registration & login

KR SCARA data overview

KR 6 R500 Z200 KR 6 R700 Z200
Payload
6 kg
6 kg
Maximum reach
500 mm
700 mm
Construction type
Standard
Standard
Version environment
Standard
Standard
Mounting positions
Floor
Floor
Protection class
IP 20
IP 20
Data sheet
KUKA Marketplace

Additional Links

Controller
Robot Packs
Positioners & Linear Units

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings