Tune my production
Use the whole capability of your production cell.
Our performance check
Cell inspection: Together with your production experts we identify and document your optimization potential.
Analysis: The optimization potential and effort are analyzed by experienced application engineers. An archive, necessary traces and further required robot data are collected.
Fixed rate: On site analysis and creation of documentation including travel and expenses.

Tap the full potential
Our service
• Optimization of process flows, communication interfaces and motion parameters/robot programs, external energy
supply/hose packages and robot movements
• Carrying out load analysis (e.g. trace analysis)
• Elimination of interference contours and unwanted process forces or other influencing factors
• Adaptation of the robot speed to the cycle time of the system
• Functional expansion according to customer requirements
• Implementation of a customized HMI on the KUKA robot
• Development of dynamic inline forms
• Connection of the robot control via modern bus systems (e.g. OPC UA)
• Seamless integration of the controller into existing IT infrastructure
• Remote access for remote maintenance and support
• Data analysis to optimize the system components
• Maintenance and expansion of the knowledge database by KUKA expert
• Suggestions for cell layout optimization
• Analysis of environmental conditions and derivation of recommended actions
• On site measurement of your specific production environment
If you have any questions or need more information, please do not hesitate do contact our employee Thomas Badtke.

With robots from KUKA you profit from greater efficiency,
better cost-effectiveness and maximum flexibility.