Select your location:

Country

LBR iisy: The cobot for a new era

Flexible, intuitive to use, fast to implement and safe in direct contact with human colleagues – the LBR iisy is an all-around cobot for automated production. It combines the know-how, precision and reliability of industrial automation with the intuitive flexibility of a smart device.


The first of its kind from KUKA

Based on KUKA’s next generation operating system, iiQKA.OS, the LBR iisy cobot experience is user-friendly, well-thought-out and straightforward for a wide range of industries with applications that require precise, fast and sensitive activities.

Whether in electronics, packaging or general industrial usage, at enterprise-scale or in small companies - its low weight, industrial design, small footprint, integrated sensors and straightforward, intuitive implementation make it a flexible helper that’s quick to get into production.

Ready to use quickly, right out of the box. _It’s iisy.

In order for robots to be more usable in more applications than ever before, automating tasks should be one thing above all else: simple. KUKA's new cobot running on iiQKA.OS and supported by the iiQKA Ecosystem is ready for use in a matter of minutes*, from unpacking to productive work.

Thanks to intuitive operation, an optional pre-configured and pre-installed gripper, and a great user experience, this compact helper does not require long training times or learning complex programming techniques. From machine loading and unloading, to pick & place and handling to packaging and testing and many other general tasks – there are plenty of uses for the LBR iisy.

Thanks to its safety features, LBR iisy robot can also work without safety fences directly with human operators and can be handguided smoothly to help with setup and programming.

* Depending on pre-configured options such as a gripper and other components, as well as the complexity of the application. The LBR iisy is available in the iiQKA Pre-Launch Package for a small number of customers at the start and scaling in availability within the next years. Please check our iiQKA Journey page for more information.
  • Easy

    • Simple programming with smooth handguiding
    • A straightforward unboxing experience
    • Quickly setup and ready to program
  • Collaborative & Safe

    • Detects collisions
    • Measures process forces
    • Capable of working without safety fencing
  • Flexible configuration

    • Internal cables to power flange-mounted components
    • Simple installation of components via toolboxes
    • Designed for fast re-use in new applications
  • Added value

    • Low investment costs
    • High availability
    • Large working area in a compact footprint

IIndustrially proven and ready in the shortest possible time. _It’s iisy.

Based on KUKA ́s next generation operating system iiQKA.OS and thanks to its industry-proven technology, the LBR iisy collaborative robot can be quickly and easily integrated into defined manufacturing processes. At the same time, the cobot fits seamlessly into work environments that need to respond quickly to changes and produce individual products starting at lot size 1.

 

The collaborative robot LBR iisy is confident in all manufacturing areas.


Tested for industrial use

LBR iisy supports most major industry standard functions such as fieldbus protocols, I/Os, safety and much more. This allows the cobot to be integrated into existing industrial environments.

Fast time to production

The LBR iisy is ready to use from unboxing within a matter of minutes – and just as quickly re-used for new applications*. As the first robot running on iiQKA.OS, the LBR iisy sets new standards for easy, straightforward and intuitive integration into production landscapes.

Created for flexibility

The LBR iisy cobot is not only easy to use, but also versatile - whether machine loading or unloading, packaging, precise testing, material handling and many other general uses. The integrated cables and power supply of the LBR iisy ensures quick and easy tool changes, while the compact footprint with the small KR C5 micro controller means it will fit into almost any space and the safe features allow for fenceless operation.

Easily expandable

The LBR iisy is integrated into the iiQKA Ecosystem. Component and software extensions are easy to implement from ecosystem providers, which makes it fast to extend the scope of the cobot.

* Depending on pre-configured options such as a gripper and other components, as well as the complexity of the application. Please check our iiQKA Journey page for more information.

LBR iisy 3 R760: Technical data at a glance

Number of axes 6
Rated load capacity 3 kg
Range max. 760 mm
Weight (without control), approx. 19 kg
Security for human-robot collaboration PL d / Kat 3

A good combination: iiQKA Pre-Launch Package 

For the pre-launch of KUKA's new operating system, iiQKA.OS, some customers will get the chance to test it in combination with the LBR iisy cobot, the KR C5 micro robot controller, the smartPAD pro operator device and an optional pre-installed gripper. 

Programming or teaching by hand? An operating concept as you like. _It’s iisy.

Whether you are an automation beginner or an expert, the user-friendly combination of cobot and highly usable operating system, iiQKA.OS, allows lots of flexibility and presents workers with the power of choice.

  • Teach the robot programmed points with simple handguiding
  • Fast and intuitive commissioning and programming without specialized programming knowledge using a smart graphical user interface
  • More complex applications possible thanks to the program tree concept based on KUKA's decades of simplifying industrial robot programming.
Programmeren of handmatig teachen?
Guide the collaborative robot by hand through all the work steps, record them in a graphical program tree and then run the program. _It’s iisy

Sensitive and fast robotics

The collaborative robot LBR iisy has high-quality joint torque sensors in all six axes. They respond to the slightest external forces and offer certified collision protection. When the cobot is on its own without human colleagues next to it, it can of course run at higher speeds in production.
collaboratieve robot LBR iisy
Collaborative robot allows direct, protective cooperation with human workers.

Easily expand your system – from gripper to 3D perception

Intelligent, modular and therefore flexible to plan: The LBR iisy can be easily equiped with applications and accessories from KUKA and iiQKA Ecosystem providers. Whether it’s with various grippers, camera systems with 3D image recognition or other functional system extensions. The LBR iisy opens up a new scope for production automation.

Smart robotics is key to intelligent automation

Since the LBR iisy robot can be learned, implemented and started into production extremely quickly, its overall costs for integration are equally low. It’s fast and easy to program, requiring no specialized programming skills.

Are you a component supplier, software developer or provider of other extensions? 

The iiQKA Ecosystem will expand rapidly during the next years, offering an easy and fast way for you to deliver your value on top of the KUKA platform. Register your interest in being an iiQKA Ecosystem provider. 

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings