Select your location:

Country

KUKA linear robots 

KUKA offers a broad portfolio of linear robots with various travel lengths and additional options for efficient linking of work processes between machines and systems.


KUKA linear robots for maximum process efficiency and flexible work spaces

Linear robots from KUKA (also known as gantry robots) enable you to achieve maximum efficiency in the automated linking of work sequences between machine tools, processing systems or injection molding machines. The gantry robots are thus perfectly suited for tasks such as automatic loading and unloading, turning and transferring.

  • Proven programming environment

    Cartesian axes operated via the proven KUKA robot controller

  • Large payload range

    16 to 600 kilograms

  • High repeatability

    ± 0,1 to 0,3 millimeters
  • Maximum flexibility

    • different travel lengths
    • rotational external axes (optional)
    • various gripper devices

Linear kinematic systems in interlinking and handling applications

Linear kinematic systems are ideal for interlinking and handling tasks in a wide variety of applications.

Customized linear kinematic systems

Would you like more detailed information about our linear kinematic systems? Or would you like to find out more about special solutions and options for adapting our linear kinematic systems to your specific needs? KUKA has a tailor-made solution for every requirement. Please contact us. We will work with you to find the most suitable system.

16 - 600 Payload [kg]

1500 - 45000 Reach [mm]

KUKA Linearroboter/Portalroboter: Vorteile


Large work spaces

Thanks to the modular design of our linear robots, large working areas can be realized. The axis-related travels depend on the robot type.

Small interference contour

Thanks to minimal interfering contours, the working area underneath the robot can also be used. This ensures maximum accessibility and increases the clearance.

Wide selection

In addition to the standard linear robots, our linear robots in gantry design can be used to realize even larger working areas and a variety of applications.

Proven KUKA controller

Use of the proven KUKA KR C controller ensures smooth interaction with other components, e.g. with KUKA jointed-arm robots.

Request a quote or get more technical details for Linear Robots

Request Quote Visit KUKA Marketplace*
* requires registration & login

Different models of KUKA gantry robots:

Robot type KR 16L KR 50L KR 80L KR 300L KR 300LP KR 600LP KR 600L
Payload 16 kg 50 kg 80 kg 300 kg 300 kg 600 kg 600 kg
Number of axes 3 3 3 3 3 3 3
Pose repeatability ± 0,1 mm
± 0,1 mm ± 0,1 mm ± 0,3 mm ± 0,3 mm ± 0,3 mm ± 0,3 mm
Velocity A1 3,0 m/s 3,0 m/s 2,6 m/s 2,0 m/s 2,6 m/s 2,0 m/s 2,0 m/s
Velocity A2 3,0 m/s 2,0 m/s 2,0 m/s 1,7 m/s 2,6 m/s 2,0 m/s 1,5 m/s
Velocity A3 4,0 m/s 3,0 m/s 3,0 m/s 1,0 m/s 1,4 m/s 1,3 m/s 1 m/s
Basic travel A1 1.500 mm 1.500 mm 1.500 mm 1.500 mm 1.500 mm 4.000 mm 1.500 mm
Max. travel A1 15.000 mm 45.000 mm 45.000 mm 45.000 mm 45.000 mm 45.000 mm 45.000 mm
Basic travel A2 500 mm 500 mm 500 mm 500 mm 2.500 mm 4.000 mm 500 mm
Max. travel A2 1.000 mm 1.500 mm 2.000 mm 2.000 mm 6.000 mm 9.500 mm 2.000 mm
Basic travel A3 500 mm 1.000 mm 1.000 mm 1.000 mm 1.000 mm 1.000 mm 1.000 mm
Max. travel A3 1.500 mm 2.500 mm 2.500 mm 2.500 mm 2.500 mm 2.500 mm 2.500 mm

Weight with basic travel of A1 - A3

(without columns, without load)
ca. 310 kg ca. 580 kg ca. 1.040 kg ca. 2.270 kg ca. 2.300 kg ca. 4.900 kg ca. 2.500 kg
Data sheets Technical data Technical data

Customized linear robots

Would you like more detailed information about our linear kinematic systems? Or would you like to find out more about special solutions and options for adapting our linear kinematic systems to your specific needs? KUKA has a tailor-made solution for every requirement.

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings