KUKA linear unit KL 3000

Maximize your productivity all the way down the line: with KUKA linear units, you can radically extend the work envelope and radius of action of your KUKA robots

And you benefit from a further major advantage: the linear units function as an integrated external axis, eliminating the need for an additional controller and saving you time and money.

Extremely flexible – extremely long-range

For heavy robot payloads up to 1,000 kg, we offer the KUKA linear unit KL 3000: long travels of up to 30 m (in one-meter sections) greatly extend the work envelope compared with the normal robot range. This means that a robot can perform more tasks, making additional equipment superfluous. 

The advantages: greater scope and lower costs.

Extremely productive – extremely accurate

Increase your output: up to two robots can be operated on the KL 3000, mounted on separate carriages. A number of robot positions on the linear axis enable optimal positioning relative to existing requirements and workspaces. Cycle times can be shortened even further if the workpieces or tools are moved on additional carriages (tender carriages). 

The advantages: greater productivity and optimal process results.

Extremely versatile – extremely powerful

Perfectly equipped for handling heavy parts over long distances: the KL 3000 is available in the floor mounting position. Moreover, for use in harsh environments, a protective cover is available for keeping out dirt, ensuring that your system alwaysfunctions smoothly. 
The advantages: utmost reliability and long service life.

Suitable for this application

  • Handling, loading and unlaoding
  • Plastics processing machines
  • Cutting machine tools
  • Other handling operations
  • Inserting, mounting
  • Handling for other machines
  • metal casting machines, foundry plants
  • Forming machine tools
  • Measuring, testing and inspection

We use cookies to offer you the best service online, as well. More under Privacy Policy.

okay