MNE 2018

KUKA at TechniShow 2018

KUKA is ready to blow away the visitors of the TechniShow 2018. From 20 to 23 March KUKA will show its state of the art products to impress its visitors at booth 10.B024.

Industry 4.0: Collaborative robots are the future

Do you want your production processes to run more efficiently or do you urgently need more capacity? Come to our booth 10.B024 from March 20 to March 23. Here KUKA shows no less than 3 different applications with its collaborative robot LBR iiwa. The visitor will be able to feel how safe and user-friendly this robot actually is. KUKA is for a reason the pioneer in Industry 4.0.
Collaboratieve robot
KUKA shows no less than 3 applications with its collaborative robot LBR iiwa.

Simulate your installation

If you want to use robots, you also need the right simulation software. At booth 10.B024, KUKA shows how easy and fast it is to work with our simulation software KUKA.Sim 3.0. Thanks to KUKA.Sim 3.0 you can simulate your own installation in no time. This saves you a huge amount of time and money and you immediately see which robot type you need and the cycle times of your installation. Visualize your concept in advance and avoid unpleasant surprises.
Simulatiesoftware
Simulate your installation in no time.

Program your robot via the PLC

Are you interested in an automation solution from KUKA, but you lack the knowledge of our programming language KRL? No problem! Then simply choose our programming software KUKA.PLC.MxAutomation. With this software it is possible to command KUKA robots via external controllers with embedded PLC, based on elementary movement instructions. Discover how easy it is to work with on the Technishow.

ready2_pilot: Operate KUKA robots easily, manually and wirelessly

However, this is not the only solution that KUKA can offer for programming our robots. Since 2017 KUKA has a new product available on the market called ready2_pilot. This allows you to operate any KUKA robot easily, manually and wirelessly. This product is highly recommended for every robot operator!
Ready2_pilot
Controlling robots has never been easier than with ready2_pilot

Make now your appointment at the TechniShow

If you have little time, it is even possible to make an appointment with one of our salesmen at the TechniShow in Utrecht from 20 to 23 March.

Make your appointment here
Cookie settings OK and discover KUKA

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings