Select your location:

Country

 KUKA cell4_loading modular

The automated handling cell offers an extremely economical solution for the loading and unloading of machine tools.


Flexible loading cell with modular concept allows a high degree of individualization 

The KUKA loading/unloading cell is quickly available and, thanks to numerous hardware and software options, can be easily configured into a customized solution in the field of loading/unloading. The robotic cell can load, for example, CNC machines, friction welding machines, measuring machines or injection molding machines, and is therefore particularly suitable for customers in the automotive, Tier 1 and general industry sectors.

Machine loading exactly as required in scalable robot cell

  • Simple extension

    Thanks to the modular design, the cell can be easily expanded with additional components

  • Individual grippers

    Prepared for the customer's gripper fingers and individually developed for each cell 

  • Easy control

    Uniform visualization via KUKA.HMI for simplified operation on each operating device

Robot cell for loading and unloading of machine tools

The automated handling cell consists of a KUKA robot with gripper (KR QUANTEC), two accumulating feed belts for individual parts, a hinged chain conveyor for finished parts and a reject component container that can be removed through a separate safety door. A protective enclosure secures the cell against unauthorized access.

Standard configuration :  
Cell type cell4_loading modular KP1A single KR 
Length 8.200 mm 7.200 mm
Width 5.000 mm
Height 3.420 mm
Robot KR QUANTEC (KR 210 R3100)
Positioner
- Payload per side 
- Usable area per side
KP1-MB 2000
750 kg
2.000 x 800 mm
Drawers
- Payload 
- Usable area             
2 pieces NOK and SPC-parts 
200 kg
1.400 x 500 mm
Cell controller
Siemens S7 Serie 1500
Insertion area Light barrier with back step protection  Roller gate with back step protection 

Option packages for KUKA cell4_loading modular:

Depending on the requirements of the CNC machine automation, different option packages can be selected:
  • Read DMC (camera)
  • Writing DMC (needles, scribe embossing)
  • DMC read / write (laser)
  • Extended KUKA application software packages:
    • KUKA.ProcessScreen (on request)
      (for monitoring + documentation of the process parameters)
  • Operation and visualization with KUKA.HMI Advanced (on request)
Example of a customized handling cell with two accumulating conveyors, a slat-band chain conveyor and removal option for reject containers

We support you in the planning phase and offer flexible financing models

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings