KUKA cell4_uswelding
Modular robot cell with integrated ultrasonic welding system through versatile, modular standard packages and automation options offers customized and process reliable solutions
Modular robot cell with integrated ultrasonic welding system is compact and portable, it can be easily delivered by truck and placed anywhere in the production hall. Powerful KUKA robots guarantee high cycle performance, and can reach every weld spot safely and accurately from various angles and directions.
KUKA USW cell in two versions: ideally matched to your functional requirements
Standard configuration :
Cell type | cell4_uswelding compact KP1M single KR | cell4_uswelding compact KP1A single KR | |
---|---|---|---|
Length | 3.960 mm | 5.285 mm | 5.285 mm |
Width | 2.200 mm | ||
Height | 2.560 mm | ||
Robot | KR CYBERTECH (KR 20 R1810-2) | ||
Positioner | KP1-V2T250 M |
||
Ultrasonic welding unit |
Branson or Rinco | ||
Insertation area | --- | Light barrier with back step protection | Roller gate with back step protection |
Option packages of KUKA cell4_uswelding compact:
Depending on the requirements of the welding applications, different option packages can be selected:
- Predefined ultrasonic welding equipment packages including sonotrode Ø 12 mm
- Branson 30 kHz
- Rinco 35 kHz
- Insertion area with roller gate
- Extended KUKA application software package :
- KUKA.ProcessScreen for monitoring and documentation of the process parameters
- Operation and visualization with KUKA.HMI Advanced
- customized design and process equipment on request