Select your country:

Country

KUKA cell4_die-casting

With the cell4_die-casting cell, KUKA offers you a modular, fully automatic cell concept that is ideal for custom-tailored automation in the foundry industry


KUKA cell4_die-casting cell: utmost efficiency at every step

The KUKA die-casting cell is operational in next to no time thanks to perfectly coordinated components, defined interfaces and tried-and-tested processes. Available in a wide range of variants that can be freely combined, the casting cell can be adapted flexibly to all tasks in the field of die casting – from unloading the die-casting machine to cooling and deburring the workpieces.

With the cell4_die-casting cell, KUKA delivers everything from a single source

The fully automatic die-casting cell can be optimally integrated. KUKA experts provide you with support throughout the entire process – from planning through to servicing.

  • Simple integration

    • Short installation times at the customer’s site
    • Simple integration of fixtures
    • Offline programming with KUKA.Sim
  • Flexible cell design

    • Integrated, modular cell concept, dimensioned according to the size of the die-casting machine
    • Extensive range of components
    • Ready-made modules for short implementation times
  • Best service

    • 24-hour hotline and remote support
    • Global spare parts and service support
    • Service agreements and maintenance
    • Role-specific training courses
  • Ready for IIoT

    • Web access to operating data
    • Web access to dashboards
    • Quality assurance by means of flexible process data monitoring 

We support you in planning and offer flexible financing models

Contact us

The KUKA casting cell offers a broad application spectrum through preconfigured variants

The fully automatic die-casting cell can be equipped with various modules, as well as hardware and software options, providing a custom-tailored solution for your production facility.
Preferred configuration:
cell4_die casting 08 10 13 16 19 22
Robot KR IONTEC (KR 50 R2500 F) KR QUANTEC (KR 120 R3100 F)
Gripper M L XL
Trimming press SEP08‑05  SEP10‑07  SEP13‑07 
SEP13‑10
SEP16‑10 
SEP16‑10 SKT
SEP19‑12 SEP22‑12 
SEP22‑12 SKT
Part unloading Unloading Unloading / robot  Robot
Immersion cooling basin TKB M TKB L TKB XL
Marking Dot peen / laser marking unit
Offloading
Offloading chute
1000 mm 1200 mm 1500 mm 2000 mm
Part sensor
Part sensor
S XL
Disposal of trimmed material
Trimmed burr box / burr conveyor

Box S

Box M Box L Burr conveyor

Cookie settings OK and discover KUKA

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings