Solderen

Soldering

Soldering is one of the most commonly used joining processes in electrical engineering. The production of photovoltaic modules is one example of an application involving automated soldering systems.

Soldering: the technology

There are two different approaches to soldering:

  • In soft soldering, the melting point is below 450 °C.
  • In hard soldering, or brazing, the melting point is above 450 °C.

A metal alloy that melts easily, the so-called solder, is used to form the joint. The process engineering for soldering includes automatic, programmable solder feed and a wide variety of sensors for process monitoring.

One special application is soldering in a vacuum or shielding gas. These processes are used to ensure that stringent cleanliness requirements are met, e.g. for semiconductor assembly or in the production of high vacuum systems or electron tubes.

Automated soldering

An automated soldering station makes your production system particularly cost-effective. The process can be reproduced consistently and provides you with high quality. Furthermore, the cycle time between soldering processes is shortened. This enables you to increase output.

Soldering: the advantages

Soldered joints between two metal parts provide these benefits above all else:

  • High stability
  • Corrosion resistance
  • The joint conducts electricity and heat 

 

Give us a call and together we will find the ideal automation solution for your product and your requirements.

Cookie settings OK and discover KUKA

This website uses cookies (more about this) to provide you with the best service online. If you continue to use our website, we will only use technically necessary cookies. If you click on "OK and discover KUKA", you will also agree to the use of marketing cookies. With a click on "Cookie settings" you can select which cookies we use.

Cookie settings