Select your location:

Country

KUKA cell4_spot

Automation cell for spot welding: quickly available as a standard product and highly customizable thanks to extensive additional modules and expansion options


Economic welding solution: robot cell for spot welding with intelligent module system

Pre-assembled and ready for immediate use: The modular KUKA cell4_spot is readily available and easy to integrate. Thanks to numerous hardware and software options, it can be individually configured and expanded – perfectly adapted to your production volume and specific requirements at an excellent price/performance ratio.

Compact spot-welding cell offers cost-efficient automation especially for the automotive supply industry

  • Space-saving design

    Cell with small footprint and available with mirrored layout for space-saving, side-by-side installation

  • Intelligent cell concept

    Compact design with good accessibility for maintenance work and easy expansion for stationary processes 
  • Simple and fast integration

    Modular design for fast transport and easy programming via KUKA welding software
  • Short delivery times

    High availability thanks to preconfigured and readily deliverable components 

Expandable and scalable: variants of the KUKA production cell for resistance welding

Depending on component size and shape, the spot-welding cell is available in different versions and can be upgraded with an optional expansion module if required – for example for additional stationary processes or with additional spot-welding applications for higher cycle rates.

KUKA cell4_spot large: Designed for spot welding of steel components

Cell type             KP3-V2H
single KR
KP3-V2H
single KR
with expansion module
KP3-V2H
dual KR
KP3-V2H
dual KR
with expansion module
Length 10.000 mm
Width 5.700 mm 8.550 mm 5.700 mm 8.550 mm
Height 2.200 mm 2.800 mm 2.200 mm 2.800 mm
Cell layout:
Maintenance door
Extension module

left
---

left
right 

left
---

left
right 
Robot
(spot welding)
1 x KR QUANTEC
(KR 210 R2700)
2 x KR QUANTEC
(KR 210 R2700)
Robot
(handling)
1 x KR QUANTEC
(KR 210 R2700)
Positioner KP3-V2H1000 R800 L2600
Loading area Light curtain, laser scanner
Welding equipment 1 x KUKA Schweißbox with Bosch Timer 2 x KUKA Schweißbox with Bosch Timer
Application software package 1 x KUKA.ServoGun Basic
1 x KUKA.EqualizingTech
2 x KUKA.ServoGun Basic
2 x KUKA.EqualizingTech

We support you in the planning phase and offer flexible financing models

White Paper: Welding aluminium? No problem!

Aluminium and aluminium alloys play an important role in e-mobility because of the ideal combination of lightness and strength. In welding and joining processes, aluminium has high demands on the processes used. With comprehensive process know-how and the right products, we make you fit for the technological transformation towards e-mobility. The example of the battery box shows how robots enable the production of aluminium components at the highest quality level;

Read what is important for aluminium welding in electromobility.

Download White Paper

We are using Cookies

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings