Select your location:

Country

Contract manufacturing with KUKA

We have been carrying out subcontract welding work for renowned companies since 1970. This includes process validation and prototype construction. Your contract manufacturing can also benefit from our many years of acquired expertise and top quality KUKA equipment.


KUKA manufactures to your order

Contract manufacturing for various press welding processes

We will support you from the very start in choosing the right welding process for you. In addition to our expertise in component and product development, we also provide you with our optimally equipped machine pool for contract manufacturing:

  • More than 4,000 square metres of production space at two production facilities in Augsburg (Germany) and Halesowen (UK)
  • 15 machines for rotary friction welding with a working range of 2-300 t ( force forge 20-3000 kN) for welding cross-sections from 10 to 30,000 square millimetres (steel)
  • One MA 8 machine for Magnetarc welding with a working range of up to 8 t (force forge 80 kN) for welding cross-sections of 60 to 600 square millimetres (Augsburg facility)
  • A cell4_FSW friction stir welding cell with a friction stir welding robot and two work tables, each three metres by one and a half metres, optimally equipped for small and large components (Augsburg facility).

This is how we guarantee high quality for you as a partner

• KUKA is not only an ISO 9001-certified company, but also fulfills the ISO 14001 environmental management and VDA 6.4 guidelines.
• Furthermore, for the manufacture and sale of welded products and the development of systems with arc welding technology, KUKA complies with the standards specified in DIN EN ISO 3834-2.
• In connection with friction welding we are certified in accordance with DIN EN 15085 CL1 for railway applications and the welding of rail vehicles and their components.

When is contract manufacturing worthwhile and what options are there for you as a customer?

Medium-sized companies in particular benefit from contract manufacturing. We will be happy to advise you and provide you a non-binding offer.

Your contract manufacturer for rotary friction welding

Here you can find out which components you can order from us