lasrobot

KUKA flexibleCUBE: the compact welding cell

With flexibleCUBE, KUKA offers a compact, standardized welding cell with custom-tailored automation options and thus optimal solutions for the high requirements of state-of-the-art welding automation.

KUKA flexibleCUBE: standardized welding automation with a customized character 

KUKA flexibleCUBE combines the advantages of a pre-assembled cell – namely, high availability and short delivery times – with unique possibilities for adapting and upgrading the system. Thanks to targeted planning and optimally coordinated components, KUKA flexibleCUBE can be individually adapted and seamlessly integrated into any production process – no matter whether as an entry-level solution for welding automation or as an expansion to existing automation systems.

 

Discover the benefits of KUKA flexibleCUBE


Security of investment

Thanks to its modular design, KUKA flexibleCUBE can be converted or upgraded at any time and flexibly adapted to changes in the production environment.

Industrie 4.0-compatible

All KUKA flexibleCUBE components can be networked with one another and use the latest robot and control technology – optimally equipped for the requirements of the future.

Easy to operate

Using an intuitive operator panel directly on the cell, even complex welding tasks can be easily mastered.

Minimal maintenance

KUKA flexibleCUBE requires only a minimum of maintenance and ensures stable production.

KUKA flexibleCUBE: this is how the modular welding cell works

Production with a KUKA flexibleCUBE with TIG welding technology

KUKA flexibleCUBE arc: the all-rounder in arc welding

Specially for arc welding applications, KUKA offers the modular KUKA flexibleCUBE arc welding cell. This is available pre-assembled and ready for immediate use in a number of standard variants. Equipped with numerous hardware and software options, KUKA flexibleCUBE arc can be optimally adapted to any production volume and to a wide range of welding requirements. Beyond this, the cell can be combined with various positioning units as well as with service-proven welding equipment from leading manufacturers. KUKA flexibleCUBE arc is thus the ideal solution for automated arc welding.

Variants of KUKA flexibleCUBE arc

  • KUKA flexibleCUBE arc C-DP 05 with DP-100 M rotary positioner

    • For components weighing up to 100 kg which do not need to be reoriented 

    • Rotary positioner for loading and unloading simultaneously with the welding process inside the cell

    • Mechanical locking of the table to prevent undesired interruptions

    • Manual rotation of the table in 4-5 seconds on completion of welding

    Further information can be found in our brochure.

  • KUKA flexibleCUBE arc C-DP 05 with DP-250 M rotary positioner

    • For components weighing up to 250 kg which do not need to be reoriented

    • Rotary positioner for loading and unloading simultaneously with the welding process inside the cell

    • Mechanical locking of the table to prevent undesired interruptions

    • Rotation of the table in 3-4 seconds with pneumatic assistance

    Further information can be found in our brochure.

  • KUKA flexibleCUBE arc C-DP with DP-250 A rotary positioner

    • For components weighing up to 250 kg which do not need to be reoriented 

    • Rotary positioner for loading and unloading simultaneously with the welding process inside the cell

    • Automatic rotation of the table in approx. 3 seconds when enabled

    • Light barrier for operator safety

    Further information can be found in our brochure.

  • KUKA flexibleCUBE arc C-DK 05 with D-DK-400 dual tilt-turn positioner

    • For more complex components weighing up to 400 kg which have hard-to-reach weld seams and need to be repeatedly reoriented 

    • Loading and unloading of a positioner simultaneously with the welding process inside the cell

    • Automatic rotation of the table in approx. 4 seconds

    • Light barrier for operator safety

    Further information can be found in our brochure.


Cookie settings OK and discover KUKA

This website uses cookies (more about this) to provide you with the best service online. If you continue to use our website, we will only use technically necessary cookies. If you click on "OK and discover KUKA", you will also agree to the use of marketing cookies. With a click on "Cookie settings" you can select which cookies we use.

Cookie settings