KUKA screw cell for automatic screw assembly
Compact solutions for industrial bolting applications can be configured into tailor-made bolting solutions through versatile, modular standard packages and automation options.
You are using Internet Explorer and will not be able to use our website properly.
Please change to an up-to-date browser for ideal presentation of the website.
Flexible manufacturing cell for fully automated screwing for production lines.
Compact solutions for industrial bolting applications can be configured into tailor-made bolting solutions through versatile, modular standard packages and automation options.
The KUKA cell4_screwsetting is available as a stand-alone version with manual turntable and with preparation for easy integration into a feeding system.
Standard configurations:
Cell type | cell4_screwsetting compact single KR |
cell4_screwsetting compact KP1M single KR |
---|---|---|
Length |
3.330 mm | 3.860 mm |
Width | 2.200 mm |
|
Height | 2.560 mm |
|
Robot | KR CYBERTECH (KR 20 R1810-2) | |
Positioner | --- | KP1-V2T250M |
Screwing unit | Electric screwdriver 12 Nm | |
Insertion area | Prepared for conveyor belt | --- |