Select your location:

Country

Palletiseerrobot

Packaging and palletising robots from KUKA

KUKA offers a comprehensive range of palletising robots – for palletising, depalletising and packaging applications with payloads from 40 to 1,300 kilograms and reaches of up to 3,601 millimeters.


The new pace of palletising.
KUKA palletising robots offer an unrivaled variety of options.

High speed – with an extremely large work envelope, minimum interference contours and maximum robustness: KUKA palletising robots embody all that is needed for perfect robotic automation. We cover the payload range from 40 kg to 1,300 kg with an unparalleled variety of robots.

All KUKA palletising machines are specially designed for demanding palletising and depalletising tasks. The result is short cycle times and increased throughput combined with low space requirements and high cost-effectiveness.

All models have a specially designed robotic arm, the PC-based KR C5 robot controller and the KUKA smartPAD teach pendant.

They will give your business a lift.
The advantages of KUKA palletising robots. 

Powerful: The palletisers from KUKA are among the fastest palletisers on the market – while also offering utmost precision and repeatability. With their streamlined, lightweight design, palletising robots achieve greater dynamic performance, shorter cycle times and higher throughput of stacking of pallets, boxes or bags.

Versatile: Our palletisers come with a wide range of different payload capacities, reaches and special variants, ensuring that you will always find the right solution, no matter how challenging the palletising task. All interfaces and energy supply systems are designed for versatility.

Compact: The compact and streamlined design of all palletising robots enables quick and easy integration into existing systems. Their low disruptive contours extend the effectively usable workspace and allow innovative cell concepts.

Minimal maintenance: All components of the palletisers are equipped with low-wear drive trains. Thanks to their advanced and robust design, they have extremely long maintenance intervals – with an availability of 99.995 percent and maximum energy efficiency.

Customized robot-based palletising system for more efficiency  on conveyor

Palletising robots from KUKA stack the heaviest loads on conveyor with a gripper that has the utmost precision – and have minimal space and maintenance requirements.

KUKA robot range for packaging and palletising.
The right specialist for every taste.

Speed robotic palletiser for medium payloads (KR 40 PA)

Our robots for the palletising of medium payloads (up to 40 kilograms) are very fast, reaching a top working speed of up to 56 cycles per minute. The palletising robots for medium payloads also stand out in terms of reach – and are thus perfectly suited to the precise stacking of euro-pallets. The four-axis kinematic system enables pallets to be stacked up to a height of 1.8 meters.


Find out more about the KR 40 PA and its capabilities.

Palletiseerrobot
Automatic palletiser stacks euro pallets faster than any other robot – up to a height of 1.8 meters.

Robotic palletisers for high payloads (QUANTEC series)

The KR QUANTEC PA are the fastest, most precise and most powerful robots in their class. The streamlined design and low weight enable maximum dynamic performance and unbeatable precision. The KR QUANTEC PA machines are thus perfectly suited to challenging palletising tasks with  load capacity from 120 to 240 kilograms and maximum reaches – including the Arctic version designed specially for use in cold-storage rooms. They can be used to stack multiple pallets handling to a great height effortlessly. KUKA also offers the palletising robot in a “Hygienic Oil” (HO) variant, which uses food-compatible NSF H1 lubricants  in all axes and the energy supply system. 

Palletiseerrobot
The palletiser of the KR QUANTEC PA family meets all of today’s automation requirements: minimized space requirements, shorter cycles, maximum availability and low operating costs. 

Robotic palletiser in the cold room: KR QUANTEC PA Arctic

Even the frostiest temperatures are no challenge for the Arctic version of the KR QUANTEC PA. The industrial robot palletises precisely and quickly even at temperatures as low as - 30 ° C and, with its resistance to cold, proves to be the only robot on the market that palletises completely without a protective cover and mechanical heating. In addition, it has an energy supply system up to the flange that is designed for extreme cold, making it the perfect robotic palletising solution for the food industry.

See for yourself the performance of the Arctic design.
Proven robotic automation solution to palletise products inside cold room store. Perfect as the floor level palletizer or high-level palletiser

Robotic palletisers for heavy loads up to 700 kilograms

KUKA palletising machines for heavy loads can get to grips with far more. As well as their high  load capacity, combined with a reach of up to 3,150 millimeters, they stand out for their extremely high working speeds. They stack heavy payloads at high speed – with extremely long maintenance intervals.

The hollow-wrist design with its extra-large opening measuring an unbeatable 60 millimeters enables space-saving cell concepts. Discover our palletisers for heavy loads and their outstanding flexibility: KR 300-2 PA, KR 470-2 PA and KR 700 PA

Palletiseerrobot
When it comes to heavy loads, the KR 700 PA comes into its own – and stacks pallets higher than any other robot.

Robotics for heavy loads up to 1,300 kilograms (KR 1000 titan)

With the palletising robots of the KR 1000 titan series, you can lift the heaviest loads with ease. The KR titan PA is the world’s first robot for  load capacity of up to 1,300 kilograms – with unrestricted dynamic performance and short cycle times, it is the strongest palletising robot on the market. With their long reach and minimal disruptive contours, the strong palletising robots of the titan series open up additional workspace. 

Read how the KR 1000 titan lives up to its name.

Palletiseerrobot
The KR 1000 titan stacks the heaviest loads with utmost speed and maximum reach.

Palletising software

KUKA.PalletTech allows easy configuration and execution of palletising tasks with different packing patterns and stations.

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings