Thompson, a brand of KUKA, offers the innovation to transform the capabilities of the linear process offering unrivalled speed, weld integrity and efficiency. KUKA Linear Friction Welding provides the opportunity for significant savings in raw materials, better productivity, lower energy consumption and reduced carbon emissions.
Linear Friction Welding systems that meet your needs
The Linear Friction Welding process is suitable for joining a wide variety of components both large and small. With Thompson machines KUKA provides the distinct advantage of welding dissimilar ferrous and non-ferrous materials and have the unique capability of simultaneously joining multiple components in a single weld cycle. Choose from our LR range of 5 to 300 Tonne Linear Friction Welding systems.
Find your machine specification
Our Linear Friction Welding systems provide up to 100Hz Oscillation Frequency and Variable Component Capacity which is confirmed after technical assessment of our enquiry.
We tailer-make our systems to operate with any electrical power supply worldwide and all systems require a 300mm reinforced concrete floor in accordance to the DIN 1045 B25 specification.
Please feel free to contact us for assistance with selecting your Linear Friction Welding system below: