Select your location:

Country

Pillar press with sliding and tilting table

KUKA sliding/tilting table presses systematically assure quality and performance: The presses from the former Reis Robotics ensure process-reliable automation and offer a high degree of flexibility in casting cell configuration.


Shorter cycle times with the sliding/tilting table presses SKT SEP16 and SEP22

Increase the productivity and speed of your pressing process with the sliding/tilting table presses SKT SEP16 and SEP22. To achieve even shorter cycle times, the presses SKT SEP16 and SEP22 are equipped with a high-efficiency electric drive and an energy recovery management system.

Retrofitting instead of new purchase: The efficient drive concept can also easily and quickly be adapted for already existing KUKA SKT presses with hydraulic drive.

Sliding/tilting table presses: powerful and efficient

The Reis Robotics series of presses includes various different models, offering optimal solutions and many advantages for your automation:

  • Optimal setup with minimal effort
  • Modular, flexible system for a wide range of casting cell configurations
  • Process-reliable disposal of trimmed material and cleaning of tools
  • Complete accessory range for additional operations on the cast part
  • High stability and short cycle time due to low installation height and small strokes
  • Manual operation possible for temporary emergency operation

Presses available in different variants

The sliding/tilting table press models vary in terms of the size of the clamping plate and the dimensions of the tool installation space and clearance between pillars. Each sliding/tilting table press is available as a 3-pillar or 4-pillar press. Depending on the variant, the press force varies between 300 kN and 2,000 kN.


Trim presses from KUKA for process-reliable automation

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings