Perfectly trained with KUKA training cell

With our training cell specifically designed for schools, universities and other educational institutions, we offer a complete starter package for teaching the fundamentals of robotics. It is equipped with the KR AGILUS small robot and our service-proven KR C4 controller – and preprogrammed for special applications.

The KUKA training cell as an instructor 

Professional handling of complex technology products is of paramount importance in practice. With the training cell from KUKA, the skilled specialists of tomorrow can train the handling and operation of an industrial robot.

Tasks with varying levels of difficulty can be performed in the training cell – from simple stacking tasks to continuous path motion at the external tool center point (TCP). The cell can be transported easily on a pallet truck. It fits through standard doors and in almost all elevators.

Compact training format with extensive equipment

With its clever design, the training cell from KUKA fits in any training room and has a lot to offer.

It consists of the following components:

  • KUKA KR 6 R700 sixx small robot
  • KUKA KR C4 compact controller
  • KUKA smartPAD as operator control element
  • Gripper with pneumatic collision protection device
  • Panel with operator control and display elements
  • Application plate with:
    Table with panel, tower, cube magazine and pen magazine

 

Good to know: The training cell is designed to be so flexible that it offers specific solutions for our customers according to the country in which they are located.

Optimal robot operation: you can train various tasks with the training cell from KUKA. 

Even more training for advanced users and researchers

Our training cell forms the basis for training the fundamentals of conventional industrial robotics. We offer additional advanced modules that are geared towards advanced users and researchers. These cover the following topics:

We use cookies to offer you the best service online, as well. More under Privacy Policy.

okay