Palletiseerrobot

Palletizing robots from KUKA

KUKA offers a comprehensive range of palletizing robots – for palletizing and depalletizing applications with payloads from 40 to 1,300 kilograms and reaches of up to 3,601 millimeters.

Opt for the fastest palletizing robots – and the widest range on the market: with our compact palletizing robots in the medium payload category, you are ideally equipped for the rapid stacking of europallets. The KR QUANTEC PA robots in the Arctic version are our energy-efficient high-speed stackers in the high payload category: perfect for palletizing tasks in confined spaces. For very heavy payloads, our heavy-duty palletizers come into their own – the KR 1000 titan PA can lift loads weighing more than a tonne.

All models have a specially designed robot arm, the PC-based KR C4 robot controller and the KUKA smartPAD teach pendant.

Palletizing robots from KUKA: Your advantages

Powerful: The palletizing robots from KUKA are among the fastest palletizers on the market – while also offering utmost precision and repeatability. With their streamlined, lightweight design, KUKA palletizing robots achieve greater dynamic performance, shorter cycle times and higher throughput.

Versatile: Our palletizing robots come with a wide range of different payload capacities, reaches and special variants, ensuring that you will always find the right solution, no matter how challenging the palletizing task. All interfaces and energy supply systems are designed for versatility.

Compact: The compact and streamlined design of all palletizing robots enables quick and easy integration into existing systems. Their low disruptive contours extend the effectively usable workspace and allow innovative cell concepts.

Minimal maintenance: All components of the palletizing robots are equipped with low-wear drive trains. Thanks to their advanced and robust design, they have extremely long maintenance intervals – with an availability of 99.995 percent and maximum energy efficiency.

KUKA robots pallet safely and efficiently

Palletizing robots from KUKA stack the heaviest loads with the utmost precision – and have minimal space and maintenance requirements.

Palletizing robots for medium payloads

Our robots for the palletizing of medium payloads (up to 40 kilograms) are very fast, reaching a top working speed of up to 56 cycles per minute. The palletizing robots for medium payloads also stand out in terms of reach – and are thus perfectly suited to the precise stacking of europallets. The four-axis kinematic system enables pallets to be stacked up to a height of 1.8 meters.


Find out more about the KR 40 PA and its capabilities.

Palletiseerrobot
The KR 40 PA stacks europallets faster than any other robot – up to a height of 1.8 meters.

Palletizing robots for high payloads (QUANTEC series)

The KR QUANTEC PA palletizing robots are the fastest, most precise and most powerful robots in their class. The streamlined design and low weight enable maximum dynamic performance and unbeatable precision. The KR QUANTEC PA robots are thus perfectly suited to challenging palletizing tasks with payloads from 120 to 240 kilograms and maximum reaches – including the Arctic version designed specially for use in cold-storage rooms. They can be used to stack multiple pallets to a great height effortlessly.  

Find out more about the KR QUANTEC PA and the advantages it offers.

Palletiseerrobot
The KR QUANTEC PA is even able to stack multiple pallets to a great height with the utmost precision.

Palletizing robots for heavy loads up to 700 kilograms

KUKA palletizing robots for heavy loads can get to grips with far more. As well as their high payload capacity, combined with a reach of up to 3,150 millimeters, they stand out for their extremely high working speeds. They stack heavy payloads at high speed – with extremely long maintenance intervals.

The hollow-wrist design with its extra-large opening measuring an unbeatable 60 millimeters enables space-saving cell concepts. Discover our palletizers for heavy loads and their outstanding flexibility:

KR 300-2 PA, KR 470-2 PA and KR 700 PA

Palletiseerrobot
When it comes to heavy loads, the KR 700 PA comes into its own – and stacks higher than any other robot.

Palletizing robots for heavy loads up to 1,300 kilograms

With the palletizing robots of the KR 1000 titan series, you can lift the heaviest loads with ease. The KR titan PA is the world’s first robot for payloads of up to 1,300 kilograms – with unrestricted dynamic performance and short cycle times, it is the strongest palletizing robot on the market. With their long reach and minimal disruptive contours, the strong palletizing robots of the titan series open up additional workspace. 


Read how the KR 1000 titan lives up to its name.

Palletiseerrobot
The KR 1000 titan stacks the heaviest loads with utmost speed and maximum reach.

KUKA palletizing robots: Technical data


Payload Reach Number of controllable axes Pose repeatability Weight
KR 40 PA 40 kg 2091 mm 4 ± 0.05 mm 695 kg
KR 120 R3200 (KR QUANTEC) 120 kg 3195 mm 4 ± 0.06 mm 1075 kg
KR 180 R3200 (KR QUANTEC) 180 kg 3195 mm 4 ± 0.06 mm 1093 kg
KR 240 R3200 (KR QUANTEC) 240 kg 3195 mm 4 ± 0.06 mm 1103 kg
KR 300-2 PA 300 kg 3150 mm 4 ± 0.08 mm 2150 kg
KR 470-2 PA 470 kg 3150 mm 4 ± 0.08 mm 2150 kg
KR 700 PA 700 kg 3320 mm 4 ± 0.08 mm 2850 kg
KR 1000 1300 titan PA 1300 kg 3202 mm 4 ± 0.1 mm 4690 kg
KR 1000 L950 titan PA 950 kg 3601 mm 4 ± 0.1 mm 4740 kg
Cookie settings OK

We use cookies to offer you the best service online, as well. More under Privacy Policy.

Cookie settings