Linear friction welding machines

KUKA Industries can friction weld even the most difficult customer components. Offering cost-effective and high process reliability solutions our machine designs allow the ability to be tailored to your requirements with special sizes and designs available on request.

Thompson, a brand of KUKA, offers the innovation to transform the capabilities of the linear process offering unrivalled speed, weld integrity and efficiency. KUKA Linear Friction Welding provides the opportunity for significant savings in raw materials, better productivity, lower energy consumption and reduced carbon emissions.

Typical Applications

Thanks to the KUKA Industries linear friction welding machines, a wide variety of components can be joined for many different industries. These include sectors such as aerospace, automotive, medical and power generation.

  • Aerospace Industry

    • Components:
    – Aircraft Structures
    – Landing Gear
    – Various Near Net Shape Components

    • Materials:
    – Aluminium
    – Steel
    – Titanium
    – Nickel Super Alloys

    • Advantages:
    – Extreme High Strength
    – Homogenous Bond
    – Minimal machining
    – Time & cost savings
    – Reduction in Energy

    Learn more.

  • Automotive Industry

    • Components:
    – Special load bearing monoblocks
    – Combustion Engine Pistons & Valves
    – Driveshafts

    • Materials:
    – Aluminium
    – Steel
    – Titanium

    • Advantages:
    – Heat and corrosion resistance
    – Weight Reduction
    – Multi-metal construction
    – Elimination of mechanical weak points

    Learn more.

  • Medical

    • Components:
    – Bone Structures
    – Specialist Medical Tools
    – X-ray & Cryogenic Components

    • Materials:
    – Surgical steels
    – Copper to moly bonding
    – Stainless steel and titanium joining for cryogenic applications

    • Advantages:
    – Bonding multiple surgical metals
    – High strength homogenous bond

    Learn more.

  • Power generation

    • Components:
    – Welding of turbine blades for pre-machining
    – Welding of the blades to the stator on the turbine wheel

    • Materials:
    – High-performance aluminium
    – Copper
    – Titanium

    • Advantages:
    – Withstand high temperatures
    – Multiple metal mechanical properties
    – Low electrical connection resistance

    Learn more.

Linear Friction Welding systems that meet your needs

The Linear Friction Welding process is suitable for joining a wide variety of components both large and small. With Thompson machines KUKA Industries provides the distinct advantage of welding dissimilar ferrous and non-ferrous materials and have the unique capability of simultaneously joining multiple components in a single weld cycle. Choose from our LR range of 5 to 300 Tonne Linear Friction Welding systems.

Find your machine specification

Our Linear Friction Welding systems provide up to 100Hz Oscillation Frequency and Variable Component Capacity which is confirmed after technical assessment of our enquiry.
We tailer-make our systems to operate with any electrical power supply worldwide and all systems require a 300mm reinforced concrete floor in accordance to the DIN 1045 B25 specification.

Please feel free to contact us for assistance with selecting your Linear Friction Welding system below:

LR5

  • Target Application: Desktop system for Research & Development, Universities, Institutes and small component production

  • Axial Forge Load (Tons Force): 0.25 – 5

  • Welding Area: 500 mm²

  • Forge Positioning Accuracy (±): 0.100 mm

  • Forge Construction: Cantilever and Carriage

  • Component Capacity: Assessment of customer requirement to select system and/or modification

  • Oscillator Frequency: Up to 100 Hz (dependent upon component and tooling mass)

  • Oscillator Amplitude (±): 0.25 – 5 mm

  • Oscillator Positioning Accuracy (±): 0.100 mm

  • Electrical Power: Country and customer specific

  • Foundation: 300 mm Reinforced Concrete Floor DIN 1045 B25

  • Temperature Specification: 40 °C ± 10 %

  • System Footprint (LFW dimension only): 1,200 mm (W) × 300 mm (D) × 1,150 mm (H)

 
KUKA LR5

LR20

  • Target Application: Shop floor system for Near Net Shape and Component production line environment

  • Axial Forge Load (Tons Force): 1 – 20

  • Welding Area: 2,000 mm²

  • Forge Positioning Accuracy (±): 0.100 mm

  • Forge Construction: Tie Beam and Carriage

  • System Design: Open 

  • Component Capacity: Assessment of customer requirement to select system and/or modification

  • Oscillator Frequency: Up to 100 Hz (dependent upon component and tooling mass)

  • Oscillator Amplitude (±): 0.25 – 5 mm

  • Oscillator Positioning Accuracy (±): 0.100 mm

  • Electrical Power: Country and customer specific

  • Foundation: 300 mm Reinforced Concrete Floor DIN 1045 B25

  • Temperature Specification: 40 °C ± 10 %

  • System Footprint (LFW dimension only): 
    3,100 mm (W) × 1,400 mm (D) × 2,700 mm (H)

KUKA LR20

LR50

  • Target Application: Shop floor system for Near Net Shape and Component production line environment

  • Axial Forge Load (Tons Force): 2.5 – 50

  • Welding Area: 5,000 mm²

  • Forge Positioning Accuracy (±): 0.100 mm

  • Forge Construction: Tie Beam and Carriage

  • System Design: Open 

  • Component Capacity: Assessment of customer requirement to select system and/or modification

  • Oscillator Frequency: Up to 100 Hz (dependent upon component and tooling mass)

  • Oscillator Amplitude (±): 0.25 – 5 mm

  • Oscillator Positioning Accuracy (±): 0.100 mm

  • Electrical Power: Country and customer specific

  • Foundation: 300 mm Reinforced Concrete Floor DIN 1045 B25

  • Temperature Specification: 40 °C ± 10 %

  • System Footprint (LFW dimension only): 
    3,100 mm (W) × 1,400 mm (D) × 2,700 mm (H)

KUKA LR50

LR100

  • Target Application: Factory installation for Standard Sized Components, Near Net Shapes & Aero Blisks

  • Axial Forge Load (Tons Force): 5 – 100

  • Welding Area: 5,000 mm²

  • Forge Positioning Accuracy (±): 0.100 mm

  • Forge Construction: Forge Back Beam and Carriage

  • System Design: Shot Bolt

  • Component Capacity: Assessment of customer requirement to select system and/or modification

  • Oscillator Frequency: Up to 100 Hz (dependent upon component and tooling mass)

  • Oscillator Amplitude (±): 0.25 – 5 mm

  • Oscillator Positioning Accuracy (±): 0.100 mm

  • Electrical Power: Country and customer specific

  • Foundation: 300 mm Reinforced Concrete Floor DIN 1045 B25

  • Temperature Specification: 40 °C ± 10 %

  • System Footprint (LFW dimension only): 
    9,500 mm (W) × 4,200 mm (D) × 4,100 mm (H)

KUKA LR100

LR200

  • Target Application: Factory installation for Large Aerospace Blisks & Structures

  • Axial Forge Load (Tons Force): 10 – 200

  • Welding Area: 20,000 mm²

  • Forge Positioning Accuracy (±): 0.200 mm

  • Forge Construction: Forge Back Beam and Carriage

  • System Design: Shot Bolt

  • Component Capacity: Assessment of customer requirement to select system and/or modification

  • Oscillator Frequency: Up to 100 Hz (dependent upon component and tooling mass)

  • Oscillator Amplitude (±): 0.25 – 5 mm

  • Oscillator Positioning Accuracy (±): 0.200 mm

  • Electrical Power: Country and customer specific

  • Foundation: 300 mm Reinforced Concrete Floor DIN 1045 B25

  • Temperature Specification: 40 °C ± 10 %

  • System Footprint (LFW dimension only): 
    9,500 mm (W) × 3,400 mm (D) × 5,045 mm (H)

KUKA LR200

LR300

  • Target Application: Factory installation for Large Aerospace Blisks & Structures

  • Axial Forge Load (Tons Force): 15 – 300

  • Welding Area: 30,000 mm²

  • Forge Positioning Accuracy (±): 0.200 mm

  • Forge Construction: Forge Back Beam and Carriage

  • System Design: Shot Bolt

  • Component Capacity: Assessment of customer requirement to select system and/or modification

  • Oscillator Frequency: Up to 100 Hz (dependent upon component and tooling mass)

  • Oscillator Amplitude (±): 0.25 – 5 mm

  • Oscillator Positioning Accuracy (±): 0.200 mm

  • Electrical Power: Country and customer specific

  • Foundation: 300 mm Reinforced Concrete Floor DIN 1045 B25

  • Temperature Specification: 40 °C ± 10 %

  • System Footprint (LFW dimension only): 
    9,500 mm (W) × 3,400 mm (D) × 5,045 mm (H)

KUKA LR300

Utilizamos cookies para ofrecerle la mejor asistencia en línea. Descubra más.

Okay