Select your location:

Country

Hemming systems

KUKA has been installing product- and process-oriented hemming systems since 2001: depending on the cycle time requirements and workpiece size, we select either roller hemming or tabletop hemming or a mixed form comprising both processes. Our hemming solutions will enable you to produce more cost-effectively in the future.


KUKA customers can select from a broad portfolio of hemming systems: from low-volume prototype construction to high-volume series manufacturing. You enjoy particular flexibility with the robotic roller hemming solutions. Tabletop hemming, on the other hand, is characterized by particularly short process times. Perhaps the hybrid mixed form of both is just the right solution. We will help you to choose the process best suited to your purposes.

Robotic roller hemming: a flexible 4.0 solution

Flexible production solutions have an important role to play in Industrie 4.0. In a volatile market situation dominated by ever broader product ranges and shorter life cycles, smart production is a decisive competitive factor. With our robotic roller hemming solutions it is possible to process different components and achieve optimal capacity utilization: additional tasks, such as welding or gripping, can be assigned to the robot.

  • High Output Quality Hemming (HOQ): The HOQ hemming head enables controlled robotic hemming with hemming indicator.
  • HOQ-S (Sunroof): The robot-guided hemming system on the sunroof enables you to achieve a short process time.
  • HOQ-F (Flanging): The HOQ-F solution enables you to hem flange angles of greater than 105 degrees in a controlled manner. Additional pre-hemming stations are not required.
  • Soft Touch Wheelarch Hemming (STW): We use STW Hemming in the automotive industry for the gentle hemming of wheelarches with a mobile understeel. In this way, multiple models can be manufactured in a single station.
Hemming roller is closely synchronized with the robot motion: the High Output Quality Hemming head significantly reduces the process time.

Tabletop hemming: large batch size with short cycle time 

Tabletop hemming stands out due to its short process time. This hemming process is particularly suitable in the case of high-volume models with large batch sizes. Using standardized hemming modules, the machine can be adapted quickly and easily to the specific component geometry. In addition to the short cycle time, other advantages include:

  • simple operation of the machine,
  • modular configuration of the system and
  • the possibility of performing both outer and inner hemming in a single machine.
Standardized hemming modules enable hemming of the complete outer contour of the workpiece. 

Give us a call and we will jointly determine the ideal hemming system for your production operations.

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings