自分の現在地を選択してください:

Frezen

Milling

Milling is classified as a machining process. Metals, wood and plastics can be machined with a milling tool. A KUKA milling robot can make this production process even more flexible.


Milling: the technology

Milling shapes the workpiece as desired by removing superfluous material chips by means of a geometrically defined cutting edge and rotation of the cutting tool.

Would you like a machine to handle the milling? No problem. Our milling robots can carry out the machining tasks just like machine tools – as a matter of fact, they are even more flexible and versatile. They are also easy to program thanks to KUKA’s own technology software package KUKA.CNC.

High-precision robotic milling

High-precision robotic milling is a core competence of KUKA: we process CRP and GRP components with an accuracy of approximately +/- 0.4 mm. Taking full advantage of our know-how, we develop integrated solutions together with our partners. We focus primarily on

  • the integration and upgrading of the CAD/CAM process chain,
  • the integration of a machine tool controller with a corresponding user interface, and
  • the further development of various calibration methods.

Milling: the advantages

Our experience and expertise ensure a high degree of flexibility through our milling robots and variable combinations of robots and machine tools. As a KUKA customer, you can choose between various system solutions:

  • From small parts to large components with a length of more than 25 meters,
  • from stationary use and multi-step machining
  • through to mobile robot solutions in accordance with Industrie 4.0.
Adaptable and flexible – that’s the factory of the future. Our mobile robot solutions will make your production operations ready for Industrie 4.0 too. You are welcome to call us. 

当社はCookieを使用しています

オンラインでも最善のサービスを提供するために、このウェブサイトはCookieを利用しています(詳細)。引き続きこのウェブサイトをご利用なさる場合、当社は技術的に必要なCookieだけを使用します。「了解してKUKAを発見する」をクリックした場合、さらにマーケティングCookieの使用に同意したものとします。「Cookie設定」をクリックすることで、当社の利用するCookieをお客様が選択できます。

Cookie設定