Ice-cold stacking - the KR Quantec PA Arctic

With the KR QUANTEC PA arctic, KUKA presents a specialist for palletizing at extremely low temperatures

2014년 4월 28일

KUKA palletizer for food industry
Proven solution, now also freezer-proof

It needs no protective suit and can nonetheless work at temperatures way below zero: the new KUKA KR QUANTEC PA arctic. Its immunity to cold temperatures makes the robot ideal for the food sector – right down to -30 °C.

The KR QUANTEC PA arctic is not a special solution from KUKA. Instead, it is a cold-resistant adaptation of the service-proven standard palletizing robot from the KR QUANTEC series. With a reach of 3,195 mm, the palletizing robot is characterized by short cycle times, high flexibility and extreme precision in stacking and setting down. The palletizer is available in three payload variants: 120, 180 and 240 kg.
Deep-freeze palletizer: robotic solution for the packaging and food industry 
Since it does not require a specially designed protective suit for cold environments, the user saves on costs. Furthermore, no downtime is required for exchange work, no special heating is needed in the robot arm and the large work envelope is not restricted by additional wrapping.
쿠키 설정 OK 및 KUKA 알아보기

이 웹사이트에서는 온라인에서도 최고의 서비스를 제공하기 위해 쿠키(상세 정보)를 사용하고 있습니다. 이 웹사이트를 계속 이용하시는 경우 기술적으로 필요한 쿠키만이 사용됩니다. “OK 및 KUKA 알아보기”를 클릭하시면 귀하는 추가적으로 마케팅 쿠키의 사용에 동의하시게 됩니다. “쿠키 설정” 클릭 한 번으로 귀하가 허용하실 쿠키를 선택할 수 있습니다.

쿠키 설정