Fast assistants for industrial production: the new SCARA robots from KUKA

With the new KR SCARA jointed-arm robots, KUKA is supplying reliable assistants for industrial production that that excel in applications like in small parts assembly, materials handling and inspection tasks. In the payload category up to 6 kg, it is hard to find a match for the KUKA SCARA robots.

2020년 9월 23일

The new KR SCARA horizontal jointed-arm robots from KUKA are ultra-compact and at the same time deliver maximum cost-effectiveness. With a reach of 500 or 700 millimeters, an extremely short cycle time of just 0.36 or 0.38 seconds and an attractive price, the KR SCARA robots are ideal for pushing ahead with automation in cost-sensitive markets.

SCARA robots with utmost repeatability and short cycle times

Thanks to the streamlined design and the integrated media supply, both robot variants demonstrate their abilities in numerous tasks, such as small parts assembly, materials handling and inspection. The internally-routed media supply for air, power and data not only makes the KUKA SCARA robot reliable in operation, but also enables smart adaptation for a wide range of tasks.
Reliable and smartly adaptable: the new KR SCARA from KUKA

The KR SCARA is tailor-made for production efficiency. The models are prepared for the quick and easy integration of peripheral devices and can be used for a variety of different tasks.

Robert Fodor, Head of Platform Mechatronics Portfolio at KUKA

The KUKA SCARAs are highly precise in operation and economical in maintenance

The high efficiency of the SCARA robots makes them the perfect choice for enabling automation, even in cost-sensitive markets. The combination of minimal service requirements, high energy efficiency and extremely high availability ensures a low total cost of ownership (TCO). Fitted out with intelligent features and teamed up with the latest generation of control technology in the form of the KR C5 micro, the fast assistants perform tasks reliably and quickly. “With the KUKA SCARA, we are supplying an overall package that is so far one of a kind. It is light and streamlined and at the same time fast and powerful. Moreover, it comes at an attractive price and quickly pays for itself,” summarizes Robert Fodor.

쿠키 설정 OK 및 KUKA 알아보기

이 웹사이트에서는 온라인에서도 최고의 서비스를 제공하기 위해 쿠키(상세 정보)를 사용하고 있습니다. 이 웹사이트를 계속 이용하시는 경우 기술적으로 필요한 쿠키만이 사용됩니다. “OK 및 KUKA 알아보기”를 클릭하시면 귀하는 추가적으로 마케팅 쿠키의 사용에 동의하시게 됩니다. “쿠키 설정” 클릭 한 번으로 귀하가 허용하실 쿠키를 선택할 수 있습니다.

쿠키 설정