Automated guided vehicle systems

Intelligent intralogistics is the moving element of the fourth industrial revolution and key to making production more flexible. KUKA develops and integrates automated guided vehicle systems (AGVS) for barrier-free, versatile and flexibly expandable networking of your production and warehouse logistics.

Making industrial production processes more flexible

Digital change, global competition and increasing variant diversity with fluctuating solution sizes demand flexible production. Key factors for meeting these requirements are the connectivity and flexibility of industrial production processes. IIoT and autonomous conveyor systems are important drivers in this context, breaking up static production structures and enabling fully automated, flexible and versatile intralogistics concepts. KUKA develops and integrates intelligent automated guided vehicle systems that make the intralogistics of your production fully automated, flexible in terms of location and scalable.
Flexible, automated guided vehicle system solution in truck body construction

Advantages of intelligent, automated guided vehicle systems from KUKA

As one of the world's leading automation specialists, KUKA supports manufacturing companies in the holistic optimization of their value added with fully automated, automated guided vehicle systems. Intelligent, intralogistical conveyor systems are revolutionizing material flow through transparency and flexible control.

 

Advantages of intelligent, automated guided vehicle systems from KUKA


Reduction of investment and operating costs

The artificial intelligence-based guidance system KUKA AIVI navigates the AGVs on ad-hoc calculated routes for maximum efficiency and utilization. This allows the number of AGVs used to be reduced. As a result, investment and operating costs can be significantly reduced.

Faster commissioning

Virtual picking solutions allow line processes of AGV-applications to be simulated and emulated. This allows picking processes to be optimized. Furthermore, virtual trainings can reduce the error rate during picking.

Reduced reaction times

By using KUKA AIVI, our intelligent guidance control, which controls the automated guided vehicles within the production environment, the material flow becomes locally flexible and transparent. This allows a quicker response to changing demand, more precise scheduling and the accuracy of deadlines.

Reduction of transport damages & failure rates

The use of driverless transport systems enables barrier-free transport routes and improved safety in production. The safety features of AGVs and their nagigation by the intelligent control system KUKA AIVI reduce transport damage and failure rates. This significantly increases the flexibility and efficiency of your production.

KUKA의 자동화 솔루션: 유연한 생산을 위한 열쇠

글로벌 시장을 선도하는 자동화 전문가로서 KUKA는, 부가가치 창출의 최적화에 있어 포괄적인 자동화 및 디지털화 노하우를 통해 제조 기업을 지원하는 것을 목표로 하고 있습니다.

이 목표를 달성하기 위해 우리는 우리 고객들에게 로봇 컴포넌트에서부터 제조셀, 턴키 시스템 및 클라우드 기반 IT 툴을 통한 네트워크화된 생산에 이르는 포괄적 서비스를 독자적으로 제공하고 있습니다.

Automation specialist for intralogistics systems in your industry

KUKA serves a wide range of different industries with a comprehensive portfolio of flexible and fully automated intralogistics concepts. By integrating numerous innovative, automated guided vehicle systems in industrial production in the automotive, electronics, warehouse logistics, consumer goods, aerospace and healthcare industries, KUKA has already established itself as a reliable automation specialist for intelligent intralogistics systems.

쿠키 설정 OK 및 KUKA 알아보기

이 웹사이트에서는 온라인에서도 최고의 서비스를 제공하기 위해 쿠키(상세 정보)를 사용하고 있습니다. 이 웹사이트를 계속 이용하시는 경우 기술적으로 필요한 쿠키만이 사용됩니다. “OK 및 KUKA 알아보기”를 클릭하시면 귀하는 추가적으로 마케팅 쿠키의 사용에 동의하시게 됩니다. “쿠키 설정” 클릭 한 번으로 귀하가 허용하실 쿠키를 선택할 수 있습니다.

쿠키 설정