위치를 선택하십시오:

국가

KR70 LP laser cutting gantry

The second generation of the KUKA laser cutting gantry is an extremely dynamic combination of lightweight design and robot-based drive and control technology. The KR70 LP has been specially optimized for the laser cutting of complex workpieces.


Laser cutting with the KR70 LP: your benefits

Variable workspace

The modular structure of the KR70 LP means that workspaces of up to 90 m³ can be implemented. This versatility makes the KUKA laser gantry a safe investment and a reliable tool for challenging processing tasks.

Use of all fiber-guided lasers

With the option of integrating a wide range of different laser sources, KUKA enables the implementation of customer-specific automation tasks with precisely coordinated, state-of-the-art laser technology.

Compact, highly integrated cutting optics

Designed for the harshest production conditions, the new laser optics ensure maximum cutting quality and minimal interference contours.

State-of-the-art drive and control technology

The use of state-of-the-art, series-produced robot motors and gear units ensures utmost performance and reliability together with excellent dynamic characteristics and precision. Furthermore, we are setting new standards by using the KR C controller to pave the way for present and future automation. While the costs for integration, preventive maintenance and servicing decrease, long-term gains are made in efficiency and flexibility.

The components of the KR70 LP

  • KR70 with basic travel (A1 = 1,000 mm, A2 = 1,000 mm, A3 = 500 mm) and a basic height of 3,170 mm. 
  • Wrist axis module with laser cutting optics
  • KR C4 robot controller
 

이 웹사이트에서는 온라인에서도 최고의 서비스를 제공하기 위해 쿠키(상세 정보)를 사용하고 있습니다. 이 웹사이트를 계속 이용하시는 경우 기술적으로 필요한 쿠키만이 사용됩니다. “OK 및 KUKA 알아보기”를 클릭하시면 귀하는 추가적으로 마케팅 쿠키의 사용에 동의하시게 됩니다. “쿠키 설정” 클릭 한 번으로 귀하가 허용하실 쿠키를 선택할 수 있습니다.

쿠키 설정