Ice-cold stacking - the KR Quantec PA Arctic

With the KR QUANTEC PA arctic, KUKA presents a specialist for palletizing at extremely low temperatures

28 april 2014

KUKA palletizer for food industry
Proven solution, now also freezer-proof

It needs no protective suit and can nonetheless work at temperatures way below zero: the new KUKA KR QUANTEC PA arctic. Its immunity to cold temperatures makes the robot ideal for the food sector – right down to -30 °C.

The KR QUANTEC PA arctic is not a special solution from KUKA. Instead, it is a cold-resistant adaptation of the service-proven standard palletizing robot from the KR QUANTEC series. With a reach of 3,195 mm, the palletizing robot is characterized by short cycle times, high flexibility and extreme precision in stacking and setting down. The palletizer is available in three payload variants: 120, 180 and 240 kg.
Deep-freeze palletizer: robotic solution for the packaging and food industry 
Since it does not require a specially designed protective suit for cold environments, the user saves on costs. Furthermore, no downtime is required for exchange work, no special heating is needed in the robot arm and the large work envelope is not restricted by additional wrapping.
Cookie-instellingen OK en KUKA ontdekken

Deze website maakt gebruik van cookies (meer informatie hierover) om u ook online de beste service aan te bieden. Als u onze website verder gebruikt, schakelen we alleen technisch noodzakelijke cookies in. Wanneer u op ""OK en KUKA ontdekken"" klikt, gaat u bovendien akkoord met het gebruik van marketing-cookies. Met een klik op ""Cookie-instellingen"" kunt u selecteren welke cookies we gebruiken.

Cookie-instellingen