Ice-cold stacking - the KR Quantec PA Arctic
With the KR QUANTEC PA arctic, KUKA presents a specialist for palletizing at extremely low temperatures
28 kwietnia 2014
KUKA palletizer for food industry
Proven solution, now also freezer-proof
The KR QUANTEC PA arctic is not a special solution from KUKA. Instead, it is a cold-resistant adaptation of the service-proven standard palletizing robot from the KR QUANTEC series. With a reach of 3,195 mm, the palletizing robot is characterized by short cycle times, high flexibility and extreme precision in stacking and setting down. The palletizer is available in three payload variants: 120, 180 and 240 kg.