KUKA at the 2016 K Trade Fair

KUKA Robotics is focusing on application-oriented automation solutions at the 2016 K trade fair for plastics in Düsseldorf. In cooperation with system partners, the robot specialist from Augsburg has developed ready-to-use solutions. From 19 to 26 October 2016, these will be presented to trade fair visitors across an area of 250 square meters at Booth C49 in Hall 12.

29 sierpnia 2016

The plastics industry requires flexibility: short life cycles and complex components

Hardly any other industry is characterized by such short product life cycles as the plastics industry. Products and model series are modified even after just a few months. Automation solutions for production must pay for themselves quickly or be designed so that they can be used for the next model series. At the same time, the complexity of the plastic components and the degree of functional integration is constantly increasing.

Manufacturers cover a growing variety of models and efficiently compensate for fluctuations in production batch size. This requires a high degree of flexibility. The increasing demands for flexibility and efficiency are the main drivers of Industrie 4.0. Here, becoming more flexible means being able to react more quickly, individually and adaptively – ideally with automatic and IT-based processes.

KUKA is presenting solution packages jointly developed with system partners at the 2016 K trade fair.

KUKA is developing ready-to-use solutions in close cooperation with System Partners

As a consequence, the plastics industry demands solutions and applications that are designed for immediate use and which are simple to operate and integrate. This is why KUKA, along with several system partners, has developed so-called ready-to-use solutions, which are to be on display at K 2016. The system partners play a central role in the strategic orientation and definition of solution packages. “We can only define and achieve the added value in collaboration with our customers – with the ready-to-use solutions tailored to the plastics industry,” emphasizes Philipp Kremer, Market Segment Manager for Plastics at KUKA Roboter GmbH.
 
Are you already familiar with our shelf-mounted robots? They integrate perfectly into your injection molding machines.
Ustawienia plików cookie OK, odkryj KUKA

Niniejsza strona internetowa wykorzystuje pliki cookie (więcej na ten temat), aby zaoferować Państwu jak najlepszą obsługę online. W przypadku gdy będą Państwo dalej korzystać z naszej strony, będziemy wykorzystywać tylko pliki cookie niezbędne ze względów technicznych. Jeżeli klikną Państwo „OK, odkryj KUKA”, wyrażają Państwo zgodę dodatkowo na zastosowanie reklamowych plików cookie. Klikając na „Ustawienia plików cookie”, mogą Państwo wybrać, jakie pliki cookie będą wykorzystywane.

Ustawienia plików cookie