KUKA LBR Med lightweight robot goes into series production

A robot for use in the immediate vicinity of the human operator as an assistant for tasks in rehabilitation or in the operating room – this is now a reality with the LBR Med lightweight robot. This past November, the LBR Med could already be experienced live at Medica in Düsseldorf. In the spring of 2017, it goes into series production.

3 lutego 2017

LBR Med meets the regulatory requirements of IEC 60601-1

KUKA has made extensive adaptations to enable operation of the innovative lightweight robot under the strict requirements of medical treatment and interventions. It has biocompatible and corrosion-resistant surfaces. Internally routed connections offer a further point of compliance with the hygienic standards in doctors’ offices, clinics and operating rooms.  KUKA also guarantees inspection of the LBR Med through the IECEE CB scheme according to standard IEC 60601-1. With the CB Certificate and CB Report from KUKA, complex testing is reduced and certification procedures are made significantly easier. KUKA already takes care of this in the factory.
 
For direct collaboration with human operators, the LBR Med is equipped with sensors in every joint.

Lightweight robot can be used for wide variety of medical applications

As a robot component for a vast range of tasks, the robot can be integrated into medical products by the medical product manufacturer. Equipped with the right tools and program, the LBR Med can be used to assist with endoscopy or biopsies. It can be used to saw bones or for the fixation of pedicle screws. The sensitive seven-axis robot is based on revolutionary lightweight robot technology from KUKA. It has been completely redefining human-robot collaboration for years.

Internal links:
Find out about the automation solutions KUKA offers for the healthcare sector.  
Ustawienia plików cookie OK, odkryj KUKA

Niniejsza strona internetowa wykorzystuje pliki cookie (więcej na ten temat), aby zaoferować Państwu jak najlepszą obsługę online. W przypadku gdy będą Państwo dalej korzystać z naszej strony, będziemy wykorzystywać tylko pliki cookie niezbędne ze względów technicznych. Jeżeli klikną Państwo „OK, odkryj KUKA”, wyrażają Państwo zgodę dodatkowo na zastosowanie reklamowych plików cookie. Klikając na „Ustawienia plików cookie”, mogą Państwo wybrać, jakie pliki cookie będą wykorzystywane.

Ustawienia plików cookie