The driver line-up – Lucas di Grassi and Daniel Abt
The Audi Sport ABT Schaeffler team has put its trust in the successful driving partnership of Lucas di Grassi and Daniel Abt since the debut season in 2014/15. We are proud to support the team in our role as a partner and to continue to take a collaborative and visionary approach to Formula E racing.
Profile of Daniel Abt
Date of birth: 3 December 1992
Place of birth: Kempten, Germany
Place of residence: Kempten/Munich, Germany
Height: 5 ft. 10 in.
Weight: 72 kg
Greatest achievements
1st place 24 hours of Le Mans (LMP1 Private Teams) 2015
1st place ADAC Formel Masters 2009
2nd place GP3 series 2012
5th place FIA Formel E 2 victories 2018
7th place FIA Formel E 2019
Profile of Lucas di Grassi
Date of birth: August 11, 1984
Place of birth: São Paulo, Brazil
Place of residence: Monaco
Height: 5 ft. 11 in.
Weight: 75 kg
Greatest achievements
1st place FIA Formula E, 2 victories 2017
1st place Macau Grand Prix 2005
2nd place FIA Formula E, 2 victories 2018
2nd place Formula E, 2nd place WEC 2016
2nd place 24 hours of Le Mans 2014
2nd place GP2 series 2007
3rd place FIA Formel E 2019