Arc welding with KUKA flexibleCELL arc

With its optimally coordinated components and tried-and-tested arc welding standards, our KUKA flexibleCELL arc robot cell is the ideal solution for your automated welding requirements.

KUKA flexibleCELL arc: the custom-fit arc welding cell

Pre-assembled and ready to use: the KUKA flexibleCELL arc robot cell is perfectly adapted to your production volume and specific manufacturing requirements. It can be equipped with a wide range of positioning units and thus offers maximum flexibility. KUKA’s all-rounder, the KUKA flexibleCELL arc, can be supplemented with various hardware and software options.

The advantages of the KUKA flexibleCELL arc at a glance

  • Optimally coordinated components
  • Short delivery times
  • Low space requirements
  • Quick and easy integration
  • High availability
  • Simple operation
  • Customized automation options

  • Setări module cookie OK

    Utilizăm cookies pentru a vă oferi cel mai bun serviciu online. Mai multe detalii găsiți în cadrul politicii de confidențialitate.

    Setări module cookie