Alegeți locația:

Štát

Laser welding using the KUKA flexibleCUBE laser

The pre-assembled KUKA flexibleCUBE laser robot cell is ready for immediate use and offers the ideal solution for your first steps on the way to the production of tomorrow.


Our innovative robot cell for laser welding

Cost-effectiveness and quality are the decisive factors in modern production. Laser welding is an innovative variant in this context. The process speed of the KUKA flexibleCUBE laser robot cell and the low heat input contribute to high productivity and reduced finishing requirements compared with conventional processes. The KUKA flexibleCUBE laser can be selected for a range of different processes, including laser cutting and welding or the special laser cladding process.

Further information on the KUKA flexibleCUBE laser can be found in the brochure.

Object moved

Object moved to here.