KR QUANTEC press
The KR QUANTEC press is the KUKA industrial robot that is specially designed for press-to-press automation. With its extremely high precision and enormous reach, it is the first choice for loading, unloading and linking press lines.
The KR QUANTEC press has been optimized for press shop integration. It can be used to implement a wide range of applications, for press linking across narrow or wide press gaps, transferring large and medium-sized blanks as well as loading and unloading press lines. Its faster axes enable high-speed press-to-press automaton, which is ideal for the automotive industry.
The KR QUANTEC press-to-press robots are available in floor and ceiling-mounted variants.
KR QUANTEC press Prezentarea generală a datelor
KR 100 R3500 press | KR 100 R3500 press C | KR 120 R3500 press C | KR 120 R3500 press | |
---|---|---|---|---|
Sarcină utilă
|
100 kg
|
100 kg
|
120 kg
|
120 kg
|
Rază de acțiune maximă [mm]
|
3501 mm
|
3501 mm
|
3455 mm
|
3501 mm
|
Tipul construcției
|
Press-to-press robot
|
Press-to-press robot
|
Press-to-press robot
|
Press-to-press robot
|
Versiunea mediului
|
Standard
|
Standard
|
Standard
|
Standard
|
Poziții de montare
|
Podea
|
Tavan
|
Tavan
|
Podea
|
Clasă de protecție
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
Foi de date
|
||||
Linkuri suplimentare |
||||
KUKA Xpert
|
||||
Controller
|
||||
Pachete de robot
|
||||
Pozitive & unități liniare
|