Alegeți locația:

Štát

KR70 LP laser cutting gantry

The second generation of the KUKA laser cutting gantry is an extremely dynamic combination of lightweight design and robot-based drive and control technology. The KR70 LP has been specially optimized for the laser cutting of complex workpieces.


Laser cutting with the KR70 LP: your benefits

Variable workspace

The modular structure of the KR70 LP means that workspaces of up to 90 m³ can be implemented. This versatility makes the KUKA laser gantry a safe investment and a reliable tool for challenging processing tasks.

Use of all fiber-guided lasers

With the option of integrating a wide range of different laser sources, KUKA enables the implementation of customer-specific automation tasks with precisely coordinated, state-of-the-art laser technology.

Compact, highly integrated cutting optics

Designed for the harshest production conditions, the new laser optics ensure maximum cutting quality and minimal interference contours.

State-of-the-art drive and control technology

The use of state-of-the-art, series-produced robot motors and gear units ensures utmost performance and reliability together with excellent dynamic characteristics and precision. Furthermore, we are setting new standards by using the KR C controller to pave the way for present and future automation. While the costs for integration, preventive maintenance and servicing decrease, long-term gains are made in efficiency and flexibility.

The components of the KR70 LP

  • KR70 with basic travel (A1 = 1,000 mm, A2 = 1,000 mm, A3 = 500 mm) and a basic height of 3,170 mm. 
  • Wrist axis module with laser cutting optics
  • KR C4 robot controller
 

Utilizăm cookie-uri

Această pagină web folosește module cookie (mai multe informații) pentru a vă putea oferi cele mai bune servicii și în mediul online. Dacă utilizați în continuare pagina noastră web, utilizăm numai module cookie necesare din punct de vedere tehnic. Dacă faceți clic pe „OK și descoperire KUKA”, sunteți de acord cu utilizarea modulelor cookie pentru marketing. Prin clic pe „Setări module cookie” puteți selecta modulele cookie pe care le utilizăm.

Setări module cookie