KR CYBERTECH nano: KUKA presents the new robot series
As part of the “Robotics Show” at the flagship China International Industrial Fair (CIIF) in Shanghai, KUKA ceremonially unveiled the new KR CYBERTECH nano robot series
3 ноября 2015 г.
Outstanding performance, smooth and sensitive motion characteristics on the path and during positioning: that is what the new class promises in the low payload category. This class consists of two product families – KR CYBERTECH nano for handling and assembly of small components and KR CYBERTECH ARC nano as a specialist process robot for welding. Both families are available in different payload variants: the KR CYBERTECH nano with 6, 8 and 10 kg payload capacity with a reach of 1820, 1620 and 1420 mm respectively and the KR CYBERTECH ARC nano with 6 and 8 kg payload capacity with a reach of 1820 and 1620 or 1420 mm. The portfolio of KUKA robots has thus been ideally supplemented: while the handing expert, KR AGILUS, performs convincingly with its high speed and outstanding precision in confined spaces, the robots of the KR CYBERTECH nano series offer a longer reach and intelligent welding capabilities.