The new KR 3 AGILUS: the agile lightweight robot

KUKA is presenting the newest member of the KR AGILUS family of small robots. The extremely compact KR 3 AGILUS completes the series of small robots.

7 июля 2016 г.

Small, compact and extremely precise: the new KR 3 AGILUS small robot.
The KR 3 AGILUS is used for production applications where very short cycle times and maximum output are required, such as assembling small components, performing handling tasks, screw fastening, brazing, adhesive bonding, packaging, testing and inspecting.

KUKA small robot impresses with compact dimensions

The newest member of the KR AGILUS family of small robots enables automation in cells with dimensions of just 600 x 600 mm. Like the larger models in the KR AGILUS series, the KR 3 AGILUS is characterized by impressive speed and precision. It is even more compact, however, and thus an ideal solution for small cell concepts such as those required in the 3C market (computers, communications and consumer electronics). Thanks to its intelligent design, the KR 3 AGILUS is cost-efficient, requires minimal maintenance and is highly reliable.

Perfect automation solution for the electronics industry

With a payload capacity of 3 kg and a reach of 540 mm, it is ideally suited for meeting the needs of diverse sectors, particularly one of the largest and fastest-growing markets for automation: the electronics industry.

With quality, reliable technologies and robust components, the KR 3 AGILUS scores top marks in the category “Total Cost of Ownership (TCO)”.

For further details please have a look at the product brochure.

Настройки файлов «cookie» ОК и открыть KUKA

Этот сайт использует файлы «cookie» (подробнее) для улучшения качества предоставления услуг также в онлайн-режиме. Если Вы продолжаете использовать наш сайт, это означает Ваше согласие на использование только технически необходимых файлов «cookie». Нажимая на «ОК и открыть KUKA», вы также соглашаетесь на использование маркетинговых файлов «cookie». Нажав «Настройки файлов «cookie»», Вы можете выбрать, какие файлы «cookie» будут использоваться.

Настройки файлов «cookie»