KUKA is developing ready-to-use solutions in close cooperation with System Partners
Are you already familiar with our shelf-mounted robots? They integrate perfectly into your injection molding machines.
KUKA Robotics is focusing on application-oriented automation solutions at the 2016 K trade fair for plastics in Düsseldorf. In cooperation with system partners, the robot specialist from Augsburg has developed ready-to-use solutions. From 19 to 26 October 2016, these will be presented to trade fair visitors across an area of 250 square meters at Booth C49 in Hall 12.
29 августа 2016 г.
Hardly any other industry is characterized by such short product life cycles as the plastics industry. Products and model series are modified even after just a few months. Automation solutions for production must pay for themselves quickly or be designed so that they can be used for the next model series. At the same time, the complexity of the plastic components and the degree of functional integration is constantly increasing.
Manufacturers cover a growing variety of models and efficiently compensate for fluctuations in production batch size. This requires a high degree of flexibility. The increasing demands for flexibility and efficiency are the main drivers of Industrie 4.0. Here, becoming more flexible means being able to react more quickly, individually and adaptively – ideally with automatic and IT-based processes.