KUKA cell4_arc

Med cellkomponenter som är optimalt anpassade till varandra och baserad på beprövade bågsvetsningsstandarder. KUKA:s MIG/MAG-cell är en optimal lösning som uppfyller vitt skilda krav inom svetsautomation.

Compact, configurable arc welding cells for general industry and automotive suppliers

Pre-assembled and ready to use: KUKA MIG / MAG cells are quickly available and can be individually configured using versatile, modular standard packages and options. Whether steel or aluminum, KUKA cell4_arc can be flexibly adapted to your production volume and welding processes.

KUKA offers professional support from the planning of your welding solution through to service with an ideal product portfolio.

KUKA MIG / MAG cells: maximum production efficiency in a minimum of space

  • Intelligent cell concept

    • Variants in different performance classes
    • Additional options for efficient and convenient cell operation
    • Compact, modular design for easy transport even within your production
  • Fast commissioning

    • Short delivery times
    • Short assembly times at the customer
    • Easy integration of devices
    • KUKA technology packages for easy setup, programming and operation
    • Offline programming
  • Highest performance & quality

    • Use of proven components in automotive engineering
    • Assured quality through optional monitoring and documentation of relevant process parameters
    • Global standards and comprehensive service concept for maximum system availability
  • Ready for Digital Services

    • Web access to operational data with freely configurable dashboards
    • Prepared for Remote Service
    • Possibility of preparation and analysis of operating data and process sequences for system optimization

We support you in the planning phase and offer flexible financing models

Contact us now

Variants of KUKA cell4_acr robot cell for MIG/MAG welding

Depending on component size and production volume, the fully automated arc welding cell is equipped with manual or automatic positioners for cycle time parallel loading and unloading during the welding process and optimum synchronization with the robot movement. Thanks to future-oriented software such as KUKA.web HMI and KUKA.ArcTech, the welding application can be easily programmed and operated. The KUKA ready2_pilot package and KUKA.Sim for simulation and offline programming simplify commissioning.

We offer two different cell families based on an individual base frame on which the complete cell is mounted.

KUKA cell4_arc compact: automated, industrial arc welding for small components

Standard configurations:  
Cell type cell4_arc compact KP1M single KR cell4_arc compact KP1A single KR cell4_arc compact KP5 single KR
Length 3.980 mm 5.285 mm
Width 2.365 mm
Height 2.445 mm 2.445 mm 2.445 mm
Robot KR CYBERTECH nano (KR 10 R1420)
Positioner KP1-V2T250 M
KP1-V2T500 KP5-V2H2V400
TCP control device
KUKA.TraccTCP
Insertion area
--- Light curtain and laser scanner

Option packages for KUKA cell4_arc compact:

Depending on the requirements of the welding applications, different option packages can be selected:
  • Predefined welding equipment packages incl. torch cleaning system
    • Fronius TPS 320i Fe / TPS 400i Fe / TPS 400i Al

For cell4_arc compact KP5 single KR and cell4_arc compact KP1A single KR the following option packages are also available:

  • Extended KUKA application software packages:
    • KUKA.ProcessScreen for monitoring and documentation of process parameters
  • Operation and visualization with KUKA.HMI Advanced
  • Central power supply

Brochure (PDF): Further details and scope of delivery
KUKA cell4_arc compact KP5 single KR

KUKA cell4_arc midsize: high-performance cell for industrial arc welding

Standard configurations:
Cell typ cell4_arc midsize KP1A single KR cell4_arc midsize KP3-V2H dual KR cell4_arc midsize KP3-V2H single KR cell4_arc midsize KP5 single KR
Lenght 8.120 mm 8.120 mm 8.120 mm 8.120 mm
Width 3.010 mm 3.840 mm 
Hight 3.020 mm
Robot KR CYBERTECH nano (KR 8 R2010) KR CYBERTECH nano (2 x KR 6 R1820) KR CYBERTECH nano (KR 8 R2010) KR CYBERTECH nano (KR 8 R2010)
Positioner KP1-V2T1000
KP3-V2H1000 L2000 R600 KP3-V2H1000 L2000 R600 KP5-V2SV500 R600
TCP control device
KUKA.TraccTCP 2 x KUKA.TraccTCP KUKA.TraccTCP KUKA.TraccTCP
Insertion area
Light curtain and laser scanner 

Option packages for KUKA cell4_arc midsize:

  • Predefined welding equipment packages incl. torch cleaning system
    • Fronius TPS 320i Fe / TPS 400i Fe / TPS 500i Fe
    • Fronius TPS 400i Al / TPS 500i Al
  • Protective enclosure with roof
  • Insertion area with roller gate
  • Extended KUKA application software packages:
    • KUKA.ProcessScreen for monitoring and documentation of process parameters
      (only for cell4_arc compact KP5 single KR and cell4_arc compact KP1A single KR)
    • KUKA.RoboTeam enables up to four robots to cooperate in a team.
      (only for cell4_arc midsize KP3-V2H dual KR)
  • Operation and visualization with KUKA.HMI Advanced
  • Central power supply

Brochure (PDF): 
Further details and scope of delivery
KUKA cell4_arc midsize KP1A single KR
Cookie-inställningar OK och upptäck KUKA

Denna webbplats använder cookies (mer om detta) för att kunna ge dig bästa möjliga service även online. Om du fortsätter använda vår webbplats lagrar vi endast tekniskt nödvändiga cookies. Genom att klicka på ”OK och upptäck KUKA” samtycker du dessutom till användningen av marknadsföringscookies. Klicka på ”Cookie-inställningar” för att välja vilka cookies vi använder.

Cookie-inställningar