KUKA cell4_arc

With its optimally-coordinated components and tried-and-tested arc welding standards, our KUKA arc robot cell is the ideal solution for your automated welding requirements.

Modular KUKA arc welding cell: complete turnkey solution for automotive suppliers

Pre-assembled and ready to use: The KUKA cell4_arc robotic cell adapts perfectly to your production volume and specific manufacturing requirements. It can be equipped with various positioning units as well as hardware and software options, and can thus be configured to provide a tailor-made solution for a wide range of profiles. 

Compact production cell for arc welding creates cost-efficient automation

  • Compact Footprint

    • Space-saving, compact design
  • Intelligent cell concept

    • Large available working area and high load capacity for components
    • Various performance classes and operating options
  • Fast Integration

    • Modular design for easy transport even within your production
    • Application packages for easy integration, programming and operation
  • Short delivery times

    • Pre-configured and quickly available standard components

Variants of KUKA robot cell for MIG/MAG welding

KUKA cell4_arc is available in different variants. Depending on component size and production volume, it is equipped with manual or automatic positioners for cycle-time parallel loading and unloading during the welding process and optimum synchronization with the robot motion.

KUKA cell4_arc with manual 1-axis rotary table and one robot

The entry-level solution for automated gas metal arc welding:

 

Further details and the delivery scope can be found in the flyer.
KUKA cell4_arc c KP1M single KR

KUKA cell4_arc with 3-axis positioner and two robots

Compact solution for  industrial  arc welding (GMAW):

 

Further details and the delivery scope can be found in the flyer.
KUKA cell4_arc m KP3-V2H dual KR
Çerez ayarları OK ve KUKA'yı keşfet

Bu web sitesi (daha çok) size en iyi hizmeti sunabilmek için çerez kullanmaktadır. Web sitemizi kullanmaya devam ederseniz, sadece teknik olarak gerekli çerezleri kullanırız. ""OK ve KUKA'yı keşfet"" seçeneğine tıklarsanız, ek olarak pazarlama çerezlerinin de kullanımını onaylamış olursunuz. ""Çerez ayarları"" seçeneğine tıklayarak hangi çerezleri kullanacağımızı seçebilirsiniz.

Çerez ayarları