Automated guided vehicle systems

Intelligent intralogistics is the moving element of the fourth industrial revolution and key to making production more flexible. KUKA develops and integrates automated guided vehicle systems (AGVS) for barrier-free, versatile and flexibly expandable networking of your production and warehouse logistics.

Making industrial production processes more flexible

Digital change, global competition and increasing variant diversity with fluctuating solution sizes demand flexible production. Key factors for meeting these requirements are the connectivity and flexibility of industrial production processes. IIoT and autonomous conveyor systems are important drivers in this context, breaking up static production structures and enabling fully automated, flexible and versatile intralogistics concepts. KUKA develops and integrates intelligent automated guided vehicle systems that make the intralogistics of your production fully automated, flexible in terms of location and scalable.
Flexible, automated guided vehicle system solution in truck body construction

Advantages of intelligent, automated guided vehicle systems from KUKA

As one of the world's leading automation specialists, KUKA supports manufacturing companies in the holistic optimization of their value added with fully automated, automated guided vehicle systems. Intelligent, intralogistical conveyor systems are revolutionizing material flow through transparency and flexible control.

 

Advantages of intelligent, automated guided vehicle systems from KUKA


Reduction of investment and operating costs

The artificial intelligence-based guidance system KUKA AIVI navigates the AGVs on ad-hoc calculated routes for maximum efficiency and utilization. This allows the number of AGVs used to be reduced. As a result, investment and operating costs can be significantly reduced.

Faster commissioning

Virtual picking solutions allow line processes of AGV-applications to be simulated and emulated. This allows picking processes to be optimized. Furthermore, virtual trainings can reduce the error rate during picking.

Reduced reaction times

By using KUKA AIVI, our intelligent guidance control, which controls the automated guided vehicles within the production environment, the material flow becomes locally flexible and transparent. This allows a quicker response to changing demand, more precise scheduling and the accuracy of deadlines.

Reduction of transport damages & failure rates

The use of driverless transport systems enables barrier-free transport routes and improved safety in production. The safety features of AGVs and their nagigation by the intelligent control system KUKA AIVI reduce transport damage and failure rates. This significantly increases the flexibility and efficiency of your production.

KUKA'nın otomasyon çözümleri: Esnek üretim için anahtar

KUKA, dünya çapında lider otomasyon uzmanlarından biri olarak kendine, üreten şirketlerin artı değerlerini bir bütün halinde optimize etmeleri için, onları kapsamlı otomasyon ve dijitalleşme bilgi birikimi ile destekleme hedefi koymuştur.

Bu noktada müşterilerimize tek bir elden komple hizmet yelpazesi sunmaktayız: Robot bileşeninden, imalat hücresine, tamamen hazır sisteme ve cloud temelli IT aracı yardımıyla ağ bağlantılı üretime kadar.

  • Yazılım

    İster rutin işlemler, isterse de dinamik olarak değişen üretim prosesleri olsun: Akıllı yazılımlar, üretiminizin otomasyon sürecini ek olarak optimum şekilde desteklemektedir.

    Üretim prosesinizi uygun yazılım ile destekleyin
  • Endüstriyel robot

    Müşterilere özel olarak uyarlanan robotlar, üretiminizin otomasyonu için temel niteliktedir. KUKA tüm taşıma kapasitesi, erişim mesafesi, tasarım ve versiyonda endüstri robotları temin eder.

    Endüstri robotları portföyümüz ile tanışın
  • İmalat hücreleri

    Özel üretim talepleri, özel imalat hücreleri gerektirmektedir. KUKA size akıllı, proses ve müşteri odaklı hücreler sunmaktadır: Mümkün olduğunda bireysel, gerektiği kadar standart.

    KUKA imalat hücreleri hakkında daha fazla bilgi edinin
  • Üretim tesisleri

    Üretim tesisinizi komple otomatik hale mi getirmek istiyorsunuz? KUKA çeşitli üretim prosesleri ve branşlar için verimli tesis çözümleri üretmekte, planlamakta ve uygulamaktadır.

    Otomasyon projeniz için doğru üretim tesisini bulun

Automation specialist for intralogistics systems in your industry

KUKA serves a wide range of different industries with a comprehensive portfolio of flexible and fully automated intralogistics concepts. By integrating numerous innovative, automated guided vehicle systems in industrial production in the automotive, electronics, warehouse logistics, consumer goods, aerospace and healthcare industries, KUKA has already established itself as a reliable automation specialist for intelligent intralogistics systems.

Çerez ayarları OK ve KUKA'yı keşfet

Bu web sitesi (daha çok) size en iyi hizmeti sunabilmek için çerez kullanmaktadır. Web sitemizi kullanmaya devam ederseniz, sadece teknik olarak gerekli çerezleri kullanırız. ""OK ve KUKA'yı keşfet"" seçeneğine tıklarsanız, ek olarak pazarlama çerezlerinin de kullanımını onaylamış olursunuz. ""Çerez ayarları"" seçeneğine tıklayarak hangi çerezleri kullanacağımızı seçebilirsiniz.

Çerez ayarları